Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

GPLEF64 - Flange GearsNew

Description
Technical Data
Dimensions
Documentation
Accessories

GPLEF flange gears for motor size 56 mm offer a reasonably priced alternative to cycloidal or shaft gears and have an efficiency rating of 97%. Their output flange complies with EN ISO 9409 and allows direct mounting of swivel arms or rotary tables.

Advantages

  • Compact design
  • High output torque
  • High efficiency
  • Any mounting position possible
  • Lifetime lubrication

Please note that the spacer sleeve MK-DH-8-11 must be ordered separately when mounting on motors with an 8 mm shaft. Suitable sleeves can be found under Accessories.

Protection ClassIP54
Service life*30,000 hours
Combination with motorNEMA 23,24
Working temperature-25 to 90 °C
Admissible radial/axial shaft load (N)

500/1200 (service life* 20,000 h: 550/1200)

Input speed max.13,000 rpm

*The estimated service life is an approximate value based on the listed nominal torques and an ambient temperature of 30 °C. There are no data available for differing conditions as the environmental factors and operating conditions may vary greatly.

GPLEF64

Please click on the respective product in the list below to download datasheets.

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
MK-DH-8-11-GPLE Spacer Sleeve € 16,60
Models
Type Reduction Ratio Admissible Torque Efficiency Backlash Options Price Basket
Nm % ´ (arc minutes)
GPLEF64-1S-5
Click to open article details
5 40 97 <10 € 406,60

GPLEF64-1S-5 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
MK-DH-8-11-GPLE Spacer Sleeve € 16,60
Data Sheets/3D Data GPLEF64-1S-5

 
Technical Data
Weight
1.1 kg
Length
69 mm
 
Amount/Price
Availability[?]
  • 0 in Stock
 
GPLEF64-1S-10
Click to open article details
10 15 97 <10 € 406,60

GPLEF64-1S-10 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
MK-DH-8-11-GPLE Spacer Sleeve € 16,60
Data Sheets/3D Data GPLEF64-1S-10

 
Technical Data
Weight
1.1 kg
Length
69 mm
 
Amount/Price
GPLEF64-1S-10
  • 1-4: € 406,60
  • 5-9: € 365,94
  • 10+: € 345,61
Availability[?]
  • 0 in Stock
 
GPLEF64-2S-25
Click to open article details
25 40 95 <12 € 533,10

GPLEF64-2S-25 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
MK-DH-8-11-GPLE Spacer Sleeve € 16,60
Data Sheets/3D Data GPLEF64-2S-25

 
Technical Data
Weight
1.5 kg
Length
81.5 mm
 
Amount/Price
GPLEF64-2S-25
  • 1-4: € 533,10
  • 5-9: € 479,79
  • 10+: € 453,13
Availability[?]
  • 0 in Stock
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved