Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

GPLEP70 - Precision Planetary GearsNew

Description
Technical Data
Dimensions
Documentation
Accessories

GPLEP70 planetary precision gears are equipped with reinforced output bearings and withstand high radial and axial loads. They are suitable for motor sizes of between 56 and 60 mm. Particularly with small driverless transport systems, this gear type enables simple construction without separate drive wheel bearings.

Advantages

  • Low backlash
  • High output torque
  • High efficiency
  • Any mounting position possible
  • Lifetime lubrication

Please note that the spacer sleeve MK-DH-8-11-GPLE must be ordered separately when mounting on motors with an 8 mm shaft. Suitable sleeves can be found under Accessories.

Protection ClassIP54
Service life*30.000 hours
Combination with motorNEMA 23,24
Working temperature-25 to 90 °C
Admissible radial/axial shaft load (N)900/1000 (service life* 20.000 h: 1050/1350)
Input speed max.13000 rpm

*The estimated service life is an approximate value based on the listed nominal torques and an ambient temperature of 30 °C. There are no data available for differing conditions as the environmental factors and operating conditions may vary greatly.

GPLEP70

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
MK-DH-8-11-GPLE Spacer Sleeve € 16,60
Models
Type Reduction Ratio Admissible Torque Efficiency Backlash Options Price Basket
Nm % ´ (arc minutes)
GPLEP70-1S-5
Click to open article details
5 30 97 <10 € 274,70

GPLEP70-1S-5 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
MK-DH-8-11-GPLE Spacer Sleeve € 16,60
Data Sheets/3D Data GPLEP70-1S-5

 
Technical Data
Weight
1.5 kg
Length
51 mm
 
Amount/Price
GPLEP70-1S-5
  • 1-4: € 274,70
  • 5-9: € 247,23
  • 10+: € 233,49
Availability[?]
  • 0 in Stock
 
GPLEP70-1S-10
Click to open article details
10 15 97 <10 € 274,70

GPLEP70-1S-10 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
MK-DH-8-11-GPLE Spacer Sleeve € 16,60
Data Sheets/3D Data GPLEP70-1S-10

 
Technical Data
Weight
1.5 kg
Length
51 mm
 
Amount/Price
GPLEP70-1S-10
  • 1-4: € 274,70
  • 5-9: € 247,23
  • 10+: € 233,49
Availability[?]
  • 0 in Stock
 
GPLEP70-2S-25
Click to open article details
25 30 95 <12 € 354,20

GPLEP70-2S-25 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
MK-DH-8-11-GPLE Spacer Sleeve € 16,60
Data Sheets/3D Data GPLEP70-2S-25

 
Technical Data
Weight
1.8 kg
Length
64 mm
 
Amount/Price
GPLEP70-2S-25
  • 1-4: € 354,20
  • 5-9: € 318,78
  • 10+: € 301,07
Availability[?]
  • 0 in Stock
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved