Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

GPLEP50 - Precision Planetary GearsNew

Description
Technical Data
Dimensions
Documentation
Accessories

GPLEP50 planetary precision gears are equipped with reinforced output bearings and withstand high radial and axial loads. They are suitable for motors with a flange size of 42 mm (NEMA 17). Particularly with small driverless transport systems, this gear type enables simple construction without separate drive wheel bearings.

Advantages

  • Low backlash
  • High output torque
  • High efficiency
  • Any mounting position possible
  • Lifetime lubrication

Please note that the spacer sleeve MK-DH-6,35-8 must be ordered separately when mounting on motors with an 6.35 mm shaft. Suitable sleeves can be found under Accessories.

Protection ClassIP54
Service life*30.000 hours
Combination with motorNEMA 17
Working temperature-25 to 90 °C
Admissible radial/axial shaft load (N)700/800 (service life* 20.000 h: 800/1000)
Input speed max.18000 rpm

*The estimated service life is an approximate value based on the listed nominal torques and an ambient temperature of 30 °C. There are no data available for differing conditions as the environmental factors and operating conditions may vary greatly.

GPLEP50

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
MK-DH-6,35-8 Spacer Sleeve
Models
Type Reduction Ratio Admissible Torque Efficiency Backlash Options Price Basket
Nm % ´ (arc minutes)
GPLEP50-1S-5
Click to open article details
5 13 97 <15 € 216,10

GPLEP50-1S-5 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
MK-DH-6,35-8 Spacer Sleeve
Data Sheets/3D Data GPLEP50-1S-5

 
Technical Data
Weight
0.7 kg
Length
46 mm
 
Amount/Price
GPLEP50-1S-5
  • 1-4: € 216,10
  • 5-9: € 194,49
  • 10+: € 183,68
Availability[?]
  • 0 in Stock
 
GPLEP50-1S-10
Click to open article details
10 5 97 <15 € 216,10

GPLEP50-1S-10 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
MK-DH-6,35-8 Spacer Sleeve
Data Sheets/3D Data GPLEP50-1S-10

 
Technical Data
Weight
0.7 kg
Length
46 mm
 
Amount/Price
GPLEP50-1S-10
  • 1-4: € 216,10
  • 5-9: € 194,49
  • 10+: € 183,68
Availability[?]
  • 0 in Stock
 
GPLEP50-2S-25
Click to open article details
25 13 95 <19 € 282,90

GPLEP50-2S-25 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
MK-DH-6,35-8 Spacer Sleeve
Data Sheets/3D Data GPLEP50-2S-25

 
Technical Data
Weight
0.8 kg
Length
48.5 mm
 
Amount/Price
GPLEP50-2S-25
  • 1-4: € 282,90
  • 5-9: € 254,61
  • 10+: € 240,46
Availability[?]
  • 0 in Stock
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved