Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

BWA - Brake

Description
Technical Data
Dimensions
Documentation

Nanotec’s BRAKE-BWA is an electronically-operated pressure spring brake with extremely compact design intended for use as a static holding brake. When the motor has a shaft diameter of 5, 6.35, or 8 mm, it can be mounted directly on the motor. When using motors with a long B-shaft, an encoder can be mounted directly on the brake without the need for an additional adapter plate.

The BRAKE-BWA brake is available in two lengths: 25 mm and 56 mm. Its holding torque is 0.25 Nm for NEMA 17 motors and 1.5 Nm for NEMA 23 motors.

Brake-BWA-0,25-5Brake-BWA-1,5-6,35
Electrical data24 VDC/5.9 W24 VDC/11 W
Switch-on/switch-off time<100 ms/<10 ms<100 ms/<30 ms
HubFlat-sided (D-Cut) Borehole 5H8 with stud screwBorehole 6.35H7 with 2x stud screw M3x5
FasteningWith 3 stud screws M3 With 2 stud screws M4
ConnectionLeads L=300 mmLeads L=300 mm

BWA-0.25-5

BWA-1.5-6.35

Please click on the respective product in the list below to download datasheets.

Further Product Information
Models
Type Holding Torque Shaft Diameter Size Weight Options Price Basket
BRAKE-BWA-0,25-5
Click to open article details
25 5 35 0.15 € 66,20

BRAKE-BWA-0,25-5 was added to the basket

Data Sheets/3D Data BRAKE-BWA-0,25-5

 
Amount/Price
BRAKE-BWA-0,25-5
  • 1-4: € 66,20
  • 5-9: € 62,89
  • 10+: € 59,58
Availability[?]
  • 10 in Stock
 
BRAKE-BWA-1,5-6,35
Click to open article details
150 6.35 51.5 0.3 € 52,90

BRAKE-BWA-1,5-6,35 was added to the basket

Data Sheets/3D Data BRAKE-BWA-1,5-6,35

 
Amount/Price
BRAKE-BWA-1,5-6,35
  • 1-4: € 52,90
  • 5-9: € 50,25
  • 10+: € 47,61
Availability[?]
  • 7 in Stock
  • 50 pieces after 23.03.17
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved