Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

DB41 - Brushless DC MotorNew

Description
Dimensions
Documentation
Accessories

The DB41 motors, like the DB42 motors, have bonded magnets, but whereas the DB42 has 6 poles, the DB41 has 10 poles. The DB41 also has a higher torque and nominal speed of 3,000 rpm. The rotor position is reported by the motor’s three hall sensors that are offset by 120°

DB41

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
ZD-D28 Damper € 21,90
ZD-DF40 Damper € 7,40
ZD-D40 Damper € 21,90
Models
Type Nom. Output Nom. Torque Current Nom. Voltage Nom. Speed Options Price Basket Configuration
W
A V rpm
DB41S024030-A
Click to open article details
22 7 1.3 24 3000 € 63,10

DB41S024030-A was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZD-D28 Damper € 21,90
ZD-DF40 Damper € 7,40
ZD-D40 Damper € 21,90
Data Sheets/3D Data DB41S024030-A

 
Technical Data
Line to Line Resistance
2.6 Ohm
Line to Line Inductance
1.83 mH
Rotor Inertia
48 gcm²
Torque Constant
5.42 Ncm/A
Weight
0.3 kg
Peak Current
4.4 A
Peak Torque
24 Ncm
Length "A"
40.3 mm
 
Amount/Price
DB41S024030-A
  • 1-4: € 63,10
  • 5-9: € 59,94
  • 10+: € 56,79
Availability[?]
  • 19 in Stock
 
Configuration
Possible options:
DB41S024030-A
DB41M024030-A
Click to open article details
50 16 3 24 3000 € 78,50

DB41M024030-A was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZD-D28 Damper € 21,90
ZD-DF40 Damper € 7,40
ZD-D40 Damper € 21,90
Data Sheets/3D Data DB41M024030-A

 
Technical Data
Line to Line Resistance
1.1 Ohm
Line to Line Inductance
0.96 mH
Rotor Inertia
101 gcm²
Torque Constant
5.41 Ncm/A
Weight
0.45 kg
Peak Current
9.2 A
Peak Torque
50 Ncm
Length "A"
60.3 mm
 
Amount/Price
DB41M024030-A
  • 1-4: € 78,50
  • 5-9: € 74,57
  • 10+: € 70,65
Availability[?]
  • 12 in Stock
 
Configuration
Possible options:
DB41M024030-A
DB41L024030-A
Click to open article details
82 26 4.8 24 3000 € 98,70

DB41L024030-A was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZD-D28 Damper € 21,90
ZD-DF40 Damper € 7,40
ZD-D40 Damper € 21,90
Data Sheets/3D Data DB41L024030-A

 
Technical Data
Line to Line Resistance
0.7 Ohm
Line to Line Inductance
0.58 mH
Rotor Inertia
154 gcm²
Torque Constant
5.4 Ncm/A
Weight
0.65 kg
Peak Current
14.8 A
Peak Torque
80 Ncm
Length "A"
80.3 mm
 
Amount/Price
DB41L024030-A
  • 1-4: € 98,70
  • 5-9: € 93,76
  • 10+: € 88,83
Availability[?]
  • 28 in Stock
 
Configuration
Possible options:
DB41L024030-A
DB41C024030-A
Click to open article details
113 36 6.7 24 3000 € 113,90

DB41C024030-A was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZD-D28 Damper € 21,90
ZD-DF40 Damper € 7,40
ZD-D40 Damper € 21,90
Data Sheets/3D Data DB41C024030-A

 
Technical Data
Line to Line Resistance
0.5 Ohm
Line to Line Inductance
0.44 mH
Rotor Inertia
207 gcm²
Torque Constant
5.4 Ncm/A
Weight
0.8 kg
Peak Current
6.7 A
Peak Torque
1.2 Ncm
Length "A"
100.3 mm
 
Amount/Price
DB41C024030-A
  • 1-4: € 113,90
  • 5-9: € 108,20
  • 10+: € 102,51
Availability[?]
  • 6 in Stock
  • 25 pieces after 08.06.17
 
Configuration
Possible options:
DB41C024030-A
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved