NOE1 – 3 Channel Miniature Encoder
Description
Technical Data
Dimensions
Accessories

The optical, 3-channel miniature encoder NOE1, can also be used for the smallest stepper and BLDC motors in the Nanotec product range.
Features:
Dimensions 20 x 26 x 10 mm
500 to 8000 increments (with quadratur)
Even running at low speeds
High interference immunity through integrated line-driver
Please note that mounting of the encoders must be carried out by Nanotec. Our Configurator provides a suitable Encoder for your chosen motor.
| Resolution | 500, 1000, 2000 pulses / revolution |
|---|---|
| Signal shape | Square wave signal |
| Output signals | Phase A, A\, B, B\, I, I\ |
| Operating voltage | 5 V DC (7 V DC max.) |
| Current consumption | typical 100 mA |
| Limit frequency | 60 KHz |
| Limit speed | 6600 rpm |
| Pulse width | 180° ± 50° |
| Phase shift | 90° ± 50° |
| Signal level | Low 0 V, high operating voltage -0.5 V |
| Max. output current per chanel | ± 150 mA, recommended working current ± 20 |
| Operating temperature | 85 to -20°C |
| Storage temperature | 85 to -40°C |
| Air humidity | Max. 90%, non-condensing |
| Type | Description | Price | Basket | |
|---|---|---|---|---|
| Type | Index | Line Drive | Signal Voltage | CPR |
Options | Price | Basket | Compare | ||
|---|---|---|---|---|---|---|---|---|---|---|
| V | ||||||||||
