Logo Nanotec

  • Engl. US
  • Deutsch

GPLE40 – Precision Planetary Gear

Description
Dimensions
Documentation

The low-play planetary gearing from Nanotec is developed to state of the art in gearing technology and is manufactured to DIN/ISO 9001. The designers have a powerful gearing unit available through minimizing and standardization of the gearing parts.

Advanteges

  • High driving torques
  • High torsional rigidity
  • Low circumferential backlash
  • High admissible axial and radial shaft loading
  • Low running noise
  • Easy stepper motor/gear assembly

The GPLE40 gears can be mounted by the customer and hence supplied separately. The assembly instructions can be found on top of this page in the documentation tab. 

Further Product Information


Models
Type Reduction Ratio
Torque Nominal
EfficiencyBacklash Options Price Basket Compare
Nm%
GPLE40-1S-3 31198<15 € 164,30
Data Sheets/3D Data
 
Technical Data
Weight
0.35 kg
Length "A"
39 mm
 
Prices / Availability
GPLE40-1S-3
  • 1-4: € 164,30
  • 5-9: € 147,87
  • 10+: € 139,65
Availability:
  • 0 within a week
GPLE40-1S-3-F56
  • 1-4: € 168,30
  • 5-9: € 151,47
  • 10+: € 143,05
Availability:
  • 0 within a week
 
GPLE40-1S-4 41598<15 € 164,30
Data Sheets/3D Data
 
Technical Data
Weight
0.35 kg
Length "A"
39 mm
 
Prices / Availability
GPLE40-1S-4
  • 1-4: € 164,30
  • 5-9: € 147,87
  • 10+: € 139,65
Availability:
  • 3 within a week
GPLE40-1S-4-F56
  • 1-4: € 168,50
  • 5-9: € 151,65
  • 10+: € 143,22
Availability:
  • 5 within a week
 
GPLE40-1S-5 51498<15 € 164,30
Data Sheets/3D Data
 
Technical Data
Weight
0.35 kg
Length "A"
39 mm
 
Prices / Availability
GPLE40-1S-5
  • 1-4: € 164,30
  • 5-9: € 147,87
  • 10+: € 139,65
Availability:
  • 0 within a week
  • 37 preordered, potentially available on request
  • 25 after 09.09.13
GPLE40-1S-5-F56
  • 1-4: € 168,50
  • 5-9: € 151,65
  • 10+: € 143,22
Availability:
  • 0 within a week
 
GPLE40-1S-8 8696<15 € 164,30
Data Sheets/3D Data
 
Technical Data
Weight
0.35 kg
Length "A"
39 mm
 
Prices / Availability
GPLE40-1S-8
  • 1-4: € 164,30
  • 5-9: € 147,87
  • 10+: € 139,65
Availability:
  • 26 within a week
  • 20 after 25.08.13
GPLE40-1S-8-F56
  • 1-4: € 168,50
  • 5-9: € 151,65
  • 10+: € 143,22
Availability:
  • 4 within a week
 
GPLE40-2S-9 96.597<19 € 201,80
Data Sheets/3D Data
 
Technical Data
Weight
0.45 kg
Length "A"
52 mm
 
Prices / Availability
GPLE40-2S-9
  • 1-4: € 201,80
  • 5-9: € 181,62
  • 10+: € 171,53
Availability:
  • 0 within a week
GPLE40-2S-9-F56
  • 1-4: € 205,90
  • 5-9: € 185,31
  • 10+: € 175,01
Availability:
  • 0 within a week
 
GPLE40-2S-12 122096<19 € 201,80
Data Sheets/3D Data
 
Technical Data
Weight
0.45 kg
Length "A"
52 mm
 
Prices / Availability
GPLE40-2S-12
  • 1-4: € 201,80
  • 5-9: € 181,62
  • 10+: € 171,53
Availability:
  • 0 within a week
GPLE40-2S-12-F56
  • 1-4: € 205,80
  • 5-9: € 185,22
  • 10+: € 174,93
Availability:
  • 0 within a week
 
GPLE40-2S-15 151896<19 € 201,80
Data Sheets/3D Data
 
Technical Data
Weight
0.45 kg
Length "A"
52 mm
 
Prices / Availability
GPLE40-2S-15
  • 1-4: € 201,80
  • 5-9: € 181,62
  • 10+: € 171,53
Availability:
  • 0 within a week
GPLE40-2S-15-F56
  • 1-4: € 205,90
  • 5-9: € 185,31
  • 10+: € 175,01
Availability:
  • 1 within a week
 
GPLE40-2S-16 162096<19 € 201,80
Data Sheets/3D Data
 
Technical Data
Weight
0.45 kg
Length "A"
52 mm
 
Prices / Availability
GPLE40-2S-16
  • 1-4: € 201,80
  • 5-9: € 181,62
  • 10+: € 171,53
Availability:
  • 0 within a week
GPLE40-2S-16-F56
  • 1-4: € 205,80
  • 5-9: € 185,22
  • 10+: € 174,93
Availability:
  • 0 within a week
 
GPLE40-2S-20 202096<19 € 201,80
Data Sheets/3D Data
 
Technical Data
Weight
0.45 kg
Length "A"
52 mm
 
Prices / Availability
GPLE40-2S-20
  • 1-4: € 201,80
  • 5-9: € 181,62
  • 10+: € 171,53
Availability:
  • 2 within a week
  • 1 preordered, potentially available on request
GPLE40-2S-20-F56
  • 1-4: € 205,90
  • 5-9: € 185,31
  • 10+: € 175,01
Availability:
  • 17 within a week
  • 10 after 02.06.13
 
GPLE40-2S-25 251895<19 € 201,80
Data Sheets/3D Data
 
Technical Data
Weight
0.45 kg
Length "A"
52 mm
 
Prices / Availability
GPLE40-2S-25
  • 1-4: € 201,80
  • 5-9: € 181,62
  • 10+: € 171,53
Availability:
  • 1 within a week
  • 3 after 09.06.13
GPLE40-2S-25-F56
  • 1-4: € 205,90
  • 5-9: € 185,31
  • 10+: € 175,01
Availability:
  • 0 within a week
 
GPLE40-2S-32 322095<19 € 201,80
Data Sheets/3D Data
 
Technical Data
Weight
0.45 kg
Length "A"
52 mm
 
Prices / Availability
GPLE40-2S-32
  • 1-4: € 201,80
  • 5-9: € 181,62
  • 10+: € 171,53
Availability:
  • 0 within a week
GPLE40-2S-32-F56
  • 1-4: € 205,90
  • 5-9: € 185,31
  • 10+: € 175,01
Availability:
  • 0 within a week
 
GPLE40-2S-40 401894<19 € 201,80
Data Sheets/3D Data
 
Technical Data
Weight
0.45 kg
Length "A"
52 mm
 
Prices / Availability
GPLE40-2S-40
  • 1-4: € 201,80
  • 5-9: € 181,62
  • 10+: € 171,53
Availability:
  • 23 within a week
GPLE40-2S-40-F56
  • 1-4: € 205,80
  • 5-9: € 185,22
  • 10+: € 174,93
Availability:
  • 0 within a week
 
GPLE40-2S-64 647.586<19 € 201,80
Data Sheets/3D Data
 
Technical Data
Weight
0.45 kg
Length "A"
52 mm
 
Prices / Availability
GPLE40-2S-64
  • 1-4: € 201,80
  • 5-9: € 181,62
  • 10+: € 171,53
Availability:
  • 0 within a week
GPLE40-2S-64-F56
  • 1-4: € 205,90
  • 5-9: € 185,31
  • 10+: € 175,01
Availability:
  • 0 within a week
 
GPLE40-3S-60 602092<22 € 230,90
Data Sheets/3D Data
 
Technical Data
Weight
0.55 kg
Length "A"
64.5 mm
 
Prices / Availability
GPLE40-3S-60
  • 1-4: € 230,90
  • 5-9: € 207,81
  • 10+: € 196,26
Availability:
  • 0 within a week
GPLE40-3S-60-F56
  • 1-4: € 234,90
  • 5-9: € 211,41
  • 10+: € 199,66
Availability:
  • 0 within a week
 
GPLE40-3S-80 802090<22 € 230,90
Data Sheets/3D Data
 
Technical Data
Weight
0.55 kg
Length "A"
64.5 mm
 
Prices / Availability
GPLE40-3S-80
  • 1-4: € 230,90
  • 5-9: € 207,81
  • 10+: € 196,26
Availability:
  • 0 within a week
GPLE40-3S-80-F56
  • 1-4: € 234,90
  • 5-9: € 211,41
  • 10+: € 199,66
Availability:
  • 0 within a week
 
GPLE40-3S-100 1002089<22 € 230,90
Data Sheets/3D Data
 
Technical Data
Weight
0.55 kg
Length "A"
64.5 mm
 
Prices / Availability
GPLE40-3S-100
  • 1-4: € 230,90
  • 5-9: € 207,81
  • 10+: € 196,26
Availability:
  • 0 within a week
GPLE40-3S-100-F56
  • 1-4: € 234,90
  • 5-9: € 211,41
  • 10+: € 199,66
Availability:
  • 0 within a week
 
GPLE40-3S-120 1201887<22 € 230,90
Data Sheets/3D Data
 
Technical Data
Weight
0.55 kg
Length "A"
64.5 mm
 
Prices / Availability
GPLE40-3S-120
  • 1-4: € 230,90
  • 5-9: € 207,81
  • 10+: € 196,26
Availability:
  • 0 within a week
GPLE40-3S-120-F56
  • 1-4: € 234,90
  • 5-9: € 211,41
  • 10+: € 199,66
Availability:
  • 3 within a week
 
GPLE40-3S-160 1602086<22 € 230,90
Data Sheets/3D Data
 
Technical Data
Weight
0.55 kg
Length "A"
64.5 mm
 
Prices / Availability
GPLE40-3S-160
  • 1-4: € 230,90
  • 5-9: € 207,81
  • 10+: € 196,26
Availability:
  • 19 within a week
GPLE40-3S-160-F56
  • 1-4: € 234,90
  • 5-9: € 211,41
  • 10+: € 199,66
Availability:
  • 0 within a week
 
GPLE40-3S-200 2001882<22 € 230,90
Data Sheets/3D Data
 
Technical Data
Weight
0.55 kg
Length "A"
64.5 mm
 
Prices / Availability
GPLE40-3S-200
  • 1-4: € 230,90
  • 5-9: € 207,81
  • 10+: € 196,26
Availability:
  • 0 within a week
GPLE40-3S-200-F56
  • 1-4: € 234,90
  • 5-9: € 211,41
  • 10+: € 199,66
Availability:
  • 0 within a week
 
GPLE40-3S-256 2562081<22 € 230,90
Data Sheets/3D Data
 
Technical Data
Weight
0.55 kg
Length "A"
64.5 mm
 
Prices / Availability
GPLE40-3S-256
  • 1-4: € 230,90
  • 5-9: € 207,81
  • 10+: € 196,26
Availability:
  • 0 within a week
GPLE40-3S-256-F56
  • 1-4: € 234,90
  • 5-9: € 211,41
  • 10+: € 199,66
Availability:
  • 0 within a week
 
GPLE40-3S-320 3201876<22 € 230,90
Data Sheets/3D Data
 
Technical Data
Weight
0.55 kg
Length "A"
64.5 mm
 
Prices / Availability
GPLE40-3S-320
  • 1-4: € 230,90
  • 5-9: € 207,81
  • 10+: € 196,26
Availability:
  • 0 within a week
GPLE40-3S-320-F56
  • 1-4: € 234,90
  • 5-9: € 211,41
  • 10+: € 199,66
Availability:
  • 0 within a week
 
GPLE40-3S-512 5127.548<22 € 230,90
Data Sheets/3D Data
 
Technical Data
Weight
0.55 kg
Length "A"
64.5 mm
 
Prices / Availability
GPLE40-3S-512
  • 1-4: € 230,90
  • 5-9: € 207,81
  • 10+: € 196,26
Availability:
  • 1 within a week
GPLE40-3S-512-F56
  • 1-4: € 234,90
  • 5-9: € 211,41
  • 10+: € 199,66
Availability:
  • 0 within a week