Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

WEDS/WEDL - 5541/3-Channel Encoder

Description
Technical Data
Dimensions
Documentation
Accessories

The encoders of the WEDx5541 series combine the advantages of the HEDx5540 encoders (compact construction, low inherent weight and easy assembly) with an extremely attractive price that is approx. 30% lower than the HEDx5540 series.

All of these encoders are 3-channel encoders with a 5-V TTL signal (A and B) and index signal I, which represents a zero point with respect to 360°. In addition, all encoders have a line driver that sends an inverted signal as well as the 3 encoder signals, increasing the interference immunity, particularly where cable lengths >500mm.

Encoders are delivered without the cable. A choice can be made between a flat-band cable or a shielded cable, L=500mm.

Other resolutions and cable lengths are available on request; please contact us for further information.

To be able to mount the encoder yourself, you will need to order the additional Mounting KIT.You can choose your specific encoder with the KIT in the "Options" menu.

Resolution500, 1000 CPR
Signal formSquare wave signal
Output signalsWEDS: Phase A, B, I
WEDL: Phase A, A\, B, B\, I, I\
Operating voltage5 VDC
Current consumption≤ 60 mA
Limit frequency100 KHz
Limit speed1000 CPR = 6000 rpm, 500 CPR = 12000 rpm
Phase shift90°±45°
Signal levelVH 85% VCC, VL≤ 0.3V
Max. output current per channel0 ~ 5 mA
Working temperature- 25°C ~ 100°C
Storage temperature- 40°C ~ 100°C
Humidity30 ~ 85% (no condensation)

WEDL-WEDS5541 (1000 Ink.)

WEDL-WEDS5541 (500 Ink.)

Please click on the respective product in the list below to download datasheets.

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
ZK-WEDL-8-1000-S Encoder Cable € 4,70
ZK-WEDL-8-2000-S Encoder Cable € 9,40
ZK-WEDL-8-500 Encoder Cable € 3,80
ZK-WEDL-8-500-S Encoder Cable € 4,60
ZK-WEDS-300-S-SMCI35 Encoder Cable € 21,90
ZK-WEDS-5-500 Encoder Cable € 4,10
ZK-WEDS-5-500-S Encoder Cable € 4,10
Models
Type Index Line Driver Signal Voltage CPR Options Price Basket
V
WEDL5541-A
Click to open article details
5 500
€ 50,50

WEDL5541-A was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-WEDL-8-1000-S Encoder Cable € 4,70
ZK-WEDL-8-2000-S Encoder Cable € 9,40
ZK-WEDL-8-500 Encoder Cable € 3,80
ZK-WEDL-8-500-S Encoder Cable € 4,60
ZK-WEDS-300-S-SMCI35 Encoder Cable € 21,90
ZK-WEDS-5-500 Encoder Cable € 4,10
ZK-WEDS-5-500-S Encoder Cable € 4,10
Data Sheets/3D Data WEDL5541-A06 (6.35 mm)

WEDL5541-A06-KIT (6.35 mm)

WEDL5541-A14 (5 mm)

WEDL5541-A14-KIT (5 mm)

WEDL5546-A10 (10 mm)

 
Amount/Price
WEDL5541-A06-KIT (6.35 mm)
  • 1-4: € 68,00
  • 5-9: € 64,60
  • 10+: € 61,20
Availability[?]
  • 0 in Stock
WEDL5541-A14-KIT (5 mm)
  • 1-4: € 68,00
  • 5-9: € 64,60
  • 10+: € 61,20
Availability[?]
  • 0 in Stock
 
WEDL5541-B
Click to open article details
5 1000
€ 50,50

WEDL5541-B was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-WEDL-8-1000-S Encoder Cable € 4,70
ZK-WEDL-8-2000-S Encoder Cable € 9,40
ZK-WEDL-8-500 Encoder Cable € 3,80
ZK-WEDL-8-500-S Encoder Cable € 4,60
ZK-WEDS-300-S-SMCI35 Encoder Cable € 21,90
ZK-WEDS-5-500 Encoder Cable € 4,10
ZK-WEDS-5-500-S Encoder Cable € 4,10
Data Sheets/3D Data WEDL5541-B06 (6.35 mm)

WEDL5541-B06-KIT (6.35 mm)

WEDL5541-B14 (5 mm)

WEDL5541-B14-KIT (5 mm)

 
Amount/Price
WEDL5541-B06-KIT (6.35 mm)
  • 1-4: € 68,00
  • 5-9: € 64,60
  • 10+: € 61,20
Availability[?]
  • 0 in Stock
WEDL5541-B14-KIT (5 mm)
  • 1-4: € 68,00
  • 5-9: € 64,60
  • 10+: € 61,20
Availability[?]
  • 0 in Stock
 
WEDS5541-A
Click to open article details
5 500
€ 45,70

WEDS5541-A was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-WEDL-8-1000-S Encoder Cable € 4,70
ZK-WEDL-8-2000-S Encoder Cable € 9,40
ZK-WEDL-8-500 Encoder Cable € 3,80
ZK-WEDL-8-500-S Encoder Cable € 4,60
ZK-WEDS-300-S-SMCI35 Encoder Cable € 21,90
ZK-WEDS-5-500 Encoder Cable € 4,10
ZK-WEDS-5-500-S Encoder Cable € 4,10
Data Sheets/3D Data WEDS5541-A06 (6.35 mm)

WEDS5541-A06-KIT (6.35 mm)

WEDS5541-A14 (5 mm)

WEDS5541-A14-KIT (5 mm)

WEDS5546-A10m (10 mm)

 
Amount/Price
WEDS5541-A06-KIT (6.35 mm)
  • 1-4: € 63,20
  • 5-9: € 60,04
  • 10+: € 56,88
Availability[?]
  • 0 in Stock
WEDS5541-A14-KIT (5 mm)
  • 1-4: € 63,20
  • 5-9: € 60,04
  • 10+: € 56,88
Availability[?]
  • 0 in Stock
 
WEDS5541-B
Click to open article details
5 1000
€ 45,70

WEDS5541-B was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-WEDL-8-1000-S Encoder Cable € 4,70
ZK-WEDL-8-2000-S Encoder Cable € 9,40
ZK-WEDL-8-500 Encoder Cable € 3,80
ZK-WEDL-8-500-S Encoder Cable € 4,60
ZK-WEDS-300-S-SMCI35 Encoder Cable € 21,90
ZK-WEDS-5-500 Encoder Cable € 4,10
ZK-WEDS-5-500-S Encoder Cable € 4,10
Data Sheets/3D Data WEDS5541-B06 (6.35 mm)

WEDS5541-B06-KIT (6.35 mm)

WEDS5541-B14 (5 mm)

WEDS5541-B14-KIT (5 mm)

 
Amount/Price
WEDS5541-B06-KIT (6.35 mm)
  • 1-4: € 63,20
  • 5-9: € 60,04
  • 10+: € 56,88
Availability[?]
  • 0 in Stock
WEDS5541-B14-KIT (5 mm)
  • 1-4: € 63,20
  • 5-9: € 60,04
  • 10+: € 56,88
Availability[?]
  • 0 in Stock
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved