Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

SC3518 - Stepper Motor with Integrated Connector - NEMA 14New

Description
Dimensions
Documentation
Accessories

The motors of the SC3518 series are 2-phase hybrid stepper motors with frame size NEMA 14 (35 mm) and a 1.8° step angle. Depending on the motor length, their torque is between 0.18 and 0.32 Nm. They are connected via an integrated connector that enables easy cable adaption to any customer application. The two outer pins of the connector are attached to the motor housing. Together with the shielded cable, which is standard equipment, this creates a shield connection with excellent EMC performance. The motors are available with a shaft end for open-loop or sensorless control or with an integrated optical encoder NOE1 with up to 2000 increments/rotation.

You can find a diverse range of customized shaft and cable versions as well as custom-made products on theCustomer-Specific Solutions page.

SC3518

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
ZK-JST-EHR-6-0.5M-S Connection cable € 9,60
ZK-JST-EHR-6-2M-S Connection cable € 16,90
ZD-D28 Damper € 21,90
ZD-D40 Damper € 21,90
Models
Type Current Holding Torque Length "A" Weight Options Price Basket Configuration Compare
A
SC3518M1204
Click to open article details
1.2 0.18 39.5 0.18
€ 30,40

SC3518M1204 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-JST-EHR-6-0.5M-S Connection cable € 9,60
ZK-JST-EHR-6-2M-S Connection cable € 16,90
ZD-D28 Damper € 21,90
ZD-D40 Damper € 21,90
Data Sheets/3D Data SC3518M1204-A

SC3518M1204-B

 
Technical Data
Rotor Inertia
20 gcm²
Resistance per Winding
2.5 Ohm
Inductance per Winding
2.9 mH
Holding Torque unipolar
0.18 Ncm
 
Amount/Price
SC3518M1204-A
  • 1-4: € 30,40
  • 5-9: € 28,88
  • 10+: € 27,36
Availability[?]
  • 24 in Stock
SC3518M1204-B
  • 1-4: € 30,40
  • 5-9: € 28,88
  • 10+: € 27,36
Availability[?]
  • 19 in Stock
 
Configuration
SC3518L1204
Click to open article details
1.2 0.32 56.5 0.3
€ 47,60

SC3518L1204 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-JST-EHR-6-0.5M-S Connection cable € 9,60
ZK-JST-EHR-6-2M-S Connection cable € 16,90
ZD-D28 Damper € 21,90
ZD-D40 Damper € 21,90
Data Sheets/3D Data SC3518L1204-A

SC3518L1204-B

 
Technical Data
Rotor Inertia
43 gcm²
Resistance per Winding
3.8 Ohm
Inductance per Winding
5.2 mH
Holding Torque unipolar
0.32 Ncm
 
Amount/Price
SC3518L1204-A
  • 1-4: € 47,60
  • 5-9: € 45,22
  • 10+: € 42,84
Availability[?]
  • 21 in Stock
SC3518L1204-B
  • 1-4: € 47,60
  • 5-9: € 45,22
  • 10+: € 42,84
Availability[?]
  • 20 in Stock
 
Configuration
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved