Logo Nanotec

  • Engl. US
  • Deutsch

ST2018 – Stepper Motor - Nema 8

Description
Dimensions

2-phase high-torque stepper motor with a size of Nema 8 (20 mm) and a step angle (full step) of 1.8°, high torque and speeds up to 3000 rpm.



Models
Type
Current
Holding TorqueWeightLength "A" Options Price Basket Configuration Compare
A/winding
ST2018S0604 0.61.80.0633 € 33,79
Data Sheets/3D Data
 
Technical Data
Rotor inertia torque
2 gcm²
Resistance per Winding
6.5 Ohm
Inductance per winding
1.7 mH
 
Amount/Price
ST2018S0604-A
  • 1-4: € 33,79
  • 5-9: € 32,10
  • 10+: € 30,41
Availability:
  • 0 within a week
  • 150 pieces after 05.06.13
ST2018S0604-B
  • 1-4: € 33,79
  • 5-9: € 32,10
  • 10+: € 30,41
Availability:
  • 48 within a week
 
Configuration
ST2018M0804 0.830.0842 € 38,50
Data Sheets/3D Data
 
Technical Data
Rotor inertia torque
2 gcm²
Resistance per Winding
5.4 Ohm
Inductance per winding
1.5 mH
 
Amount/Price
ST2018M0804-A
  • 1-4: € 38,50
  • 5-9: € 36,57
  • 10+: € 34,65
Availability:
  • 21 within a week
  • 100 pieces after 09.07.13
ST2018M0804-B
  • 1-4: € 38,50
  • 5-9: € 36,57
  • 10+: € 34,65
Availability:
  • 39 within a week
 
Configuration
ST2018L0804 0.83.60.0948 € 41,60
Data Sheets/3D Data
 
Technical Data
Rotor inertia torque
2.3 gcm²
Resistance per Winding
6 Ohm
Inductance per winding
2.2 mH
 
Amount/Price
ST2018L0804-A
  • 1-4: € 41,60
  • 5-9: € 39,52
  • 10+: € 37,44
Availability:
  • 62 within a week
  • 100 pieces after 15.08.13
ST2018L0804-B
  • 1-4: € 41,60
  • 5-9: € 39,52
  • 10+: € 37,44
Availability:
  • 75 within a week
 
Configuration