Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

GPLL-HT - High-Torque Economy Planetary Gears

Description
Technical Data
Dimensions
Documentation
ST4118 stepper motor with GPLL41 gear

The new high-torque economy planetary gears offer an excellent
price-performance ratio and a long service life in addition to a very high output torque. The slightly higher circumferential backlash of the HT gear can be compensated electronically by the current motor controllers.

Please note that the GPLL gears are only available together with a motor. The Configurator will identify a selection of the gears that are compatible with our motors.

Combination with motorDB28
Axial/radial force25/35
Service life3000 operating hours
Operating temperature-10°C to +80°C
Input speed max.10000 rpm

*The estimated service life is an approximate value based on the listed nominal torques and an ambient temperature of 30 °C. There are no data available for differing conditions as the environmental factors and operating conditions may vary greatly.

GPLL28

Please click on the respective product in the list below to download datasheets.

Further Product Information
Models
Type Reduction Ratio Admissible Torque Efficiency Backlash Options Price Basket
Nm % ° (degrees)
GPLL28-3,7
Click to open article details
3.71 0.3 90 ≤ 3 € 23,40 Only available in combination with other articles
Data Sheets/3D Data GPLL28-3,7

 
Technical Data
Weight
0.077 kg
Length
31 mm
 
Amount/Price
GPLL28-3,7
  • 1-4: € 23,40
  • 5-9: € 22,23
  • 10+: € 19,89
Availability[?]
  • 37 in Stock
 
GPLL28-14
Click to open article details
13.76 1.2 81 ≤ 3 € 21,90 Only available in combination with other articles
Data Sheets/3D Data GPLL28-14

 
Technical Data
Weight
0.096 kg
Length
40.1 mm
 
Amount/Price
GPLL28-14
  • 1-4: € 21,90
  • 5-9: € 20,80
  • 10+: € 18,61
Availability[?]
  • 28 in Stock
 
GPLL28-51
Click to open article details
51.06 2.5 73 ≤ 3 € 25,80 Only available in combination with other articles
Data Sheets/3D Data GPLL28-51

 
Technical Data
Weight
0.12 kg
Length
120 mm
 
Amount/Price
GPLL28-51
  • 1-4: € 25,80
  • 5-9: € 24,51
  • 10+: € 21,93
Availability[?]
  • 8 in Stock
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved