Logo Nanotec

  • Engl. US
  • Deutsch

The safety brakes from Nanotec have a compact flange construction, are low-wear, fitted with asbestos-free friction pads and provide simple and quick assembly through the permanently adjusted air gap. The brakes are electro-magnetically ventilated and can be used anywhere where moving masses are to be slowed in a very short time or maintained in a defined state and the brake moment generated must be available – even in the case of power outage.
The braking force is applied with the aid of a pressure spring (BW brakes) or a permanent magnet. A voltage of 24 V DC must be applied to all brakes for venting. Integrated brakes with plug connection allow operation in tough environmental conditions (IP54) and ensure fast and mistake-free wiring.
The Nano brake module (PWM controller) reduces the power and heat losses by 35%, thus enabling a higher stopping and activation time of the motor and eliminating the external suppression diode.

Products
Type Holding Torque Supply Voltage
V
BKE40 - 20024
BL2424
BW14024