Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

Gears

Nanotec gears can be used to increase output torques and reduce output speeds as well as external moments of inertia. Furthermore they serve to reduce the step angles of standard stepper motors.

Almost all gears are equipped with double-sided ball bearings and thus withstand high axial and radial shaft loads. Due to new gearing technologies and manufacturing methods, Nanotec gears not only offer numerous combination options and reduction ratios but also a low circumferential backlash and a wide torque range. Special grease lubrication guarantees maintenance-free operation and a long service life. 

Planetary gears offer a very high torque and the highest efficiency of all gears with a concentric shaft outlet due to their triple meshing.

Series: GPLE, GPLEP, GPLK, GPLL

Flange gears are planetary gears with an output flange that complies with EN ISO 9409 and onto which swivel arms or rotary tables can be screwed directly. These gears have an efficiency rating of up to 97 %.

Series: GPLEF

Worm gears are used to adjust the direction of rotation by 90°. They are short in length, have low play and operate with low noise.

Series: GSGE

Products
Series Reduction Ratio Admissible Torque Size
Nm
GPLE22 9 - 15 1.5 22
GPLE40 3 - 512 5 - 20 40
GPLE60 3 - 512 15 - 44 60
GPLE80 3 - 512 38 - 130 80
GPLEP50 New 5 - 25 5 - 13 40
GPLEP70 New 5 - 25 15 - 30 40
GPLEP90 New 5 - 25 38 - 82 40
GPLEF64 New 5 - 25 15 - 40 40
GPLK42 New 4.3 - 56 4 - 6 28
GPLL-HT 3.71 - 51.06 0.3 - 2.5 28
GPLL 4 - 100.28 0.2 - 10 22 - 52
GSGE60 5 - 50 30 60
GSGE80 12.5 - 50 50 80

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved