The universally usable linear drives from Nanotec offer a multiplicity of new, low-priced and powerful possible applications.
- Simple and flexible motor construction considerably reduces system costs
- Stroke-independent movement to any position
- Highly reproducible resolutions (<1 μm) and fast feeds (>300 mm/sec.) for the same construction volume achieve uniform construction platforms
- Direct force coupling to the load requires no additional components, thus offering rigid and light mechanics
- Static spindles enable highly dynamic and rigid machine constructions as well as multimotor operation
- Due to low energy requirements, even high forces can be delicately regulated
- Partly self-locking so no additional brake is necessary
- Stroke is only dependent on the available spindle length
- Replacement for hydraulic and pneumatic cylinders with considerably higher flexibility
| Type | Size | Nema | Force | Resolution | |
|---|---|---|---|---|---|
| N | µm/Step | ||||
| LP25-LP35 | 20 | - | 5 - 55 | 25.4 - 41.7 | |
| LSP08-LSP42 | 20 | - | 0.8 - 50 | 8 - 20 | |
| L20 | 20 | 8 | 40 | 5 | |
| L20-A | 20 | 8 | 40 | 5 | |
| L28 | 28 | 11 | 30 - 60 | 25 | |
| L28-A | 28 | 11 | 30 - 60 | 25 | |
| LS28 | 28 | 11 | 30 - 120 | 5 - 25 | |
| L35 | 35 | 14 | 140 | 10 | |
| L41 | 42 | 17 | 90 - 400 | 5 - 25 | |
| L41-A | 42 | 17 | 80 - 400 | 5 - 25 | |
| LS41 | 42 | 17 | 200 | 5 - 10 | |
| L59 | 56 | 23 | 600 - 1000 | 10 | |
| L59-A | 56 | 23 | 600 - 1000 | 10 | |
| LS59 | 56 | 23 | 600 | 10 |
