Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

L35-A - Linear Actuators with Lead Screw and Linear Slide

Description
Dimensions
Documentation
Accessories

The rotary motion of the stepper motor is directly converted into a linear motion using the L35-A series motors.

Highly precise feeding can be achieved using these motors without requiring additional mechanical components. These motors can also be interchanged with standard 35-mm stepper motors and linear actuators.

The combination of a high-torque stepper motor with a high-pitch screw not only gives the linear actuators of the L3518 series an extremely high positioning speed (and extremely short positioning times) but, in its compact form, also enables high thrust and drag forces.

Please note: The force and power ratings specified in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced accordingly for higher values. More information can be found in the .Moving against fixed end stops should be avoided.

L3518-A

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
Nanolube Lubricant € 9,60
Models
Type Force Feed Housing Length "B" Length "A" Options Price Basket Configuration Compare
N mm/s
L3518S1204-T6X1-A
Click to open article details
240 50 43/68 34
€ 168,90

L3518S1204-T6X1-A was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
Nanolube Lubricant € 9,60
Data Sheets/3D Data L3518S1204-T6X1-A25

L3518S1204-T6X1-A50

 
Technical Data
Resistance per Winding
1.85 Ohm
Weight
0.24/0.28 kg
Pitch of screw
1 mm
Resolution
5 µm/step
Current per Winding
1.2 A
Stroke "A"
Max. Axial Play
±0.05 mm
 
Amount/Price
L3518S1204-T6X1-A25
  • 1-4: € 168,90
  • 5-9: € 160,45
  • 10+: € 143,56
Availability[?]
  • 0 in Stock
L3518S1204-T6X1-A50
  • 1-4: € 176,50
  • 5-9: € 167,67
  • 10+: € 150,02
Availability[?]
  • 0 in Stock
 
Configuration
Possible options:
L3518S1204-T6X1-A
L3518S1204-T6X2-A
Click to open article details
160 100 43/68 34
€ 158,90

L3518S1204-T6X2-A was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
Nanolube Lubricant € 9,60
Data Sheets/3D Data L3518S1204-T6X2-A25

L3518S1204-T6X2-A50

 
Technical Data
Resistance per Winding
1.85 Ohm
Weight
0.24/0.28 kg
Pitch of screw
2 mm
Resolution
10 µm/step
Current per Winding
1.2 A
Stroke "A"
Max. Axial Play
±0.05 mm
 
Amount/Price
L3518S1204-T6X2-A25
  • 1-4: € 158,90
  • 5-9: € 150,95
  • 10+: € 135,06
Availability[?]
  • 0 in Stock
L3518S1204-T6X2-A50
  • 1-4: € 160,60
  • 5-9: € 152,57
  • 10+: € 136,51
Availability[?]
  • 0 in Stock
 
Configuration
Possible options:
L3518S1204-T6X2-A
L3518S1204-T5X5-A
Click to open article details
85 250 43/68 34
€ 163,10

L3518S1204-T5X5-A was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
Nanolube Lubricant € 9,60
Data Sheets/3D Data L3518S1204-T5X5-A25

L3518S1204-T5X5-A50

 
Technical Data
Resistance per Winding
1.85 Ohm
Weight
0.24/0.28 kg
Pitch of screw
5 mm
Resolution
25 µm/step
Current per Winding
1.2 A
Stroke "A"
Max. Axial Play
±0.1 mm
 
Amount/Price
L3518S1204-T5X5-A25
  • 1-4: € 163,10
  • 5-9: € 154,94
  • 10+: € 138,63
Availability[?]
  • 0 in Stock
L3518S1204-T5X5-A50
  • 1-4: € 167,90
  • 5-9: € 159,50
  • 10+: € 142,71
Availability[?]
  • 0 in Stock
 
Configuration
Possible options:
L3518S1204-T5X5-A
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved