Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

LS20 - Linear Positioning Drive

Description
Dimensions
Documentation
Accessories

With the new LS2018, a further linear actuator is now available for use as a positioning drive. In positioning drives, the thread is attached to the motor shaft. A nut on the shaft carries out the movement. With a size of 20mm or Nema 8, the LS2018 is one of the smallest linear positioning drives on the market.

Please note: The force and power ratings specified in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced accordingly for higher values.More information can be found in theFAQs.Moving against fixed end stops should be avoided.

Suitable threaded nuts can be found under Accessories/Threaded Nuts.

LS2018

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
LSNUT-T3,5X1 Threaded Nut, Pitch 1 mm € 11,30
Nanolube Lubricant € 9,60
Models
Type Peak Force Feed Resolution Length "A" Options Price Basket Configuration
N mm/s µm/step
LS2018S0604-T3,5
Click to open article details
40 40 5 33
€ 70,50

LS2018S0604-T3,5 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
LSNUT-T3,5X1 Threaded Nut, Pitch 1 mm € 11,30
Nanolube Lubricant € 9,60
Data Sheets/3D Data LS2018S0604-T3,5-75

LS2018S0604-T3,5-150

 
Technical Data
Resistance per Winding
6.5 Ohm
Weight
0.06 kg
Current per Winding
0.6 A
Max. Axial Play
±0.06 mm
 
Amount/Price
LS2018S0604-T3,5-75
  • 1-4: € 70,50
  • 5-9: € 66,97
  • 10+: € 59,92
Availability[?]
  • 2 in Stock
  • 100 pieces after 09.02.17
LS2018S0604-T3,5-150
  • 1-4: € 77,20
  • 5-9: € 73,34
  • 10+: € 65,62
Availability[?]
  • 0 in Stock
  • 50 pieces after 23.02.17
 
Configuration
Possible options:
LS2018S0604-T3,5
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved