Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

DF45 - Flat Brushless DC Motor

Description
Dimensions
Documentation
Accessories

The new BLDC flat motors of the DF45 series are 16-pole external rotor motors.The permanent magnets are located on the rotor bell revolving around the internal stator with the windings. In addition to the shorter design, the advantage of this construction compared to internal rotor motors comes from having the same output with a lower torque ripple due to the rotor‘s higher inertia torque.

DF45-A

DF45-A2

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Please note that both cables are required only for the motor version with PCB connection.

Type Description PDF Price Basket
ZK-JST-PHR-6-0.3M Cable for PCB Version € 4,50
ZK-JST-VHR-5N-0.3M Cable for PCB Version € 5,10
Models
Type Nom. Output Nom. Torque Nom. Speed Nom. Voltage Options Price Basket Configuration
W
rpm V
DF45S024050
Click to open article details
30 5 5000 24
€ 55,10

DF45S024050 was added to the basket

!

Please note that both cables are required only for the motor version with PCB connection.

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-JST-PHR-6-0.3M Cable for PCB Version € 4,50
ZK-JST-VHR-5N-0.3M Cable for PCB Version € 5,10
Data Sheets/3D Data DF45S024050-A

DF45S024050-A2

 
Technical Data
Nominal Current
1.58 A
Line to Line Resistance
1.42/1.47 Ohm
Line to Line Inductance
0.59/0.61 mH
Rotor Inertia
99 gcm²
Torque Constant
3.55 Ncm/A
Weight
0.08 kg
Peak Current
4.5 A
Peak Torque
15 Ncm
Length "A"
18 mm
 
Amount/Price
DF45S024050-A
  • 1-4: € 55,10
  • 5-9: € 52,34
  • 10+: € 49,59
Availability[?]
  • 28 in Stock
DF45S024050-A2
  • 1-4: € 60,40
  • 5-9: € 57,38
  • 10+: € 54,36
Availability[?]
  • 14 in Stock
 
Configuration
Possible options:
DF45S024050
DF45M024053
Click to open article details
50 8.4 5260 24
€ 57,90

DF45M024053 was added to the basket

!

Please note that both cables are required only for the motor version with PCB connection.

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-JST-PHR-6-0.3M Cable for PCB Version € 4,50
ZK-JST-VHR-5N-0.3M Cable for PCB Version € 5,10
Data Sheets/3D Data DF45M024053-A

DF45M024053-A2

 
Technical Data
Nominal Current
2.36 A
Line to Line Resistance
0.7/0.8 Ohm
Line to Line Inductance
0.33 mH
Rotor Inertia
135 gcm²
Torque Constant
3.35 Ncm/A
Weight
0.12 kg
Peak Current
7 A
Peak Torque
25 Ncm
Length "A"
21.6 mm
 
Amount/Price
DF45M024053-A
  • 1-4: € 57,90
  • 5-9: € 55,00
  • 10+: € 52,11
Availability[?]
  • 18 in Stock
DF45M024053-A2
  • 1-4: € 63,30
  • 5-9: € 60,13
  • 10+: € 56,97
Availability[?]
  • 34 in Stock
 
Configuration
Possible options:
DF45M024053
DF45L024048
Click to open article details
65 13 4840 24
€ 63,90

DF45L024048 was added to the basket

!

Please note that both cables are required only for the motor version with PCB connection.

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-JST-PHR-6-0.3M Cable for PCB Version € 4,50
ZK-JST-VHR-5N-0.3M Cable for PCB Version € 5,10
Data Sheets/3D Data DF45L024048-A

DF45L024048-A2

 
Technical Data
Nominal Current
3.26 A
Line to Line Resistance
0.56/0.64 Ohm
Line to Line Inductance
0.27 mH
Rotor Inertia
181 gcm²
Torque Constant
3.69 Ncm/A
Weight
0.15 kg
Peak Current
9.5 A
Peak Torque
39 Ncm
Length "A"
27 mm
 
Amount/Price
DF45L024048-A
  • 1-4: € 63,90
  • 5-9: € 60,70
  • 10+: € 57,51
Availability[?]
  • 42 in Stock
DF45L024048-A2
  • 1-4: € 70,60
  • 5-9: € 67,07
  • 10+: € 63,54
Availability[?]
  • 77 in Stock
 
Configuration
Possible options:
DF45L024048
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved