Logo Nanotec

  • Engl. US
  • Deutsch

In addition to the standard stepper motors, Nanotec offers a wide range of motors for harsh environments and good EMC compatibility. The machine-compatible models have an enhanced protection class up to IP65 and are electrically and mechanically compatible to the standard motors. They provide the constructor with a easy, fast and economic expansion option with high availability at the same time!

The table shown below provides an overview of the different construction sizes and special versions.

The motors are available both with an integrated encoder (3 channels with 500 (2000) pulses/rev.) as well as with already integrated safety brake. Corresponding connection cables can be found under Accessories.

Products
Type Size Nema Holding Torque Options
AS281828117.1 - 12.7
AS4118421750Encoder/Brake
AS5918562385 - 198Encoder/Brake
AP89188634594 - 933Encoder