Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

AS8918 - Stepper Motor with M12/M16 Connector in Protection Class IP65

Description
Dimensions
Documentation
Accessories

2-phase, high-torque stepper motor in size NEMA 34 (86mm) with a step angle (full step) of 1.8° in protection class IP65 (except shaft outlet). Because they have the same flange size as the standard motor ST89, these motors are electrically and mechanically interchangeable.

AS8918L9504-E24

AS8918L9504-E24B

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
ZK-M12-12-2M-1-PUR-S M12 Cable € 32,40
ZK-M12-12-2M-2-PUR-S M12 Cable € 33,90
ZK-TW-7-2M M16 (TW) Cabel € 120,60
Models
Type Current Holding Torque Length "A" Weight Options Price Basket Configuration Compare
A
AS8918L9504-E24
Click to open article details
9.5 933 148 4.35 € 369,90

AS8918L9504-E24 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-M12-12-2M-1-PUR-S M12 Cable € 32,40
ZK-M12-12-2M-2-PUR-S M12 Cable € 33,90
ZK-TW-7-2M M16 (TW) Cabel € 120,60
Data Sheets/3D Data AS8918L9504-E24

 
Technical Data
Resistance per Winding
0.26 Ohm
Inductance per Winding
2.7 mH
Rotor Inertia
3000 gcm²
 
Amount/Price
AS8918L9504-E24
  • 1-4: € 369,90
  • 5-9: € 351,40
  • 10+: € 332,91
Availability[?]
  • 7 in Stock
 
Configuration
Possible options:
AS8918L9504-E24
AS8918L9504-E24B
Click to open article details
9.5 933 218 5 € 546,80

AS8918L9504-E24B was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-M12-12-2M-1-PUR-S M12 Cable € 32,40
ZK-M12-12-2M-2-PUR-S M12 Cable € 33,90
ZK-TW-7-2M M16 (TW) Cabel € 120,60
Data Sheets/3D Data AS8918L9504-E24B

 
Technical Data
Resistance per Winding
0.26 Ohm
Inductance per Winding
2.7 mH
Rotor Inertia
3000 gcm²
 
Amount/Price
AS8918L9504-E24B
  • 1-4: € 546,80
  • 5-9: € 519,46
  • 10+: € 492,12
Availability[?]
  • 8 in Stock
 
Configuration
Possible options:
AS8918L9504-E24B
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved