Z-K4700/50 –  Capacitor

Single Price

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }} - 24
For quantities greater than 24, please contact us for volume pricing.
Please contact-form for volume pricing.

Availability

  • More stock available soon.

Technical Data

  • Capacity 4700 μF
  • Capacitance Tolerance ± 20% 
  • Max. Operating Voltage 50 V
  • Lead
  • Temperature Range -40 °C - 85 °C
  • Dimensions Cylindrical Aluminum Cup, Ø 25 mm, 35 mm Length 

Dimensions

Z-K4700-50
Creation in progress ...

Downloads

Conformity

Knowledge Base