Logo Nanotec

  • Engl. US
  • Deutsch

Lead screws – for all Linear Actuators and Linear Positioning Drives

Description
Technical Data

Fast and economic for the complete module

To realize easy and fast linear movements with a stepper motor, we offer the matching threaded spindles for every linear actuator or linear motor. Not only does this reduce the order and delivery cost, it also increases compliance with the specified tolerances at the same time.

Lubrication

The lubrication intervals depend on the external operating conditions. (For example, with NanoLube GBUY131)

Spindle MaterialMaterial No: 1.4021 = Stainless (not resistant to acid and salt water), all lead screw other than T6x2 (1.4404)
Tensile strength760 N /mm²


Models
Type Pitch∅ Exterior∅ CoreCorresponding Motors Options Price Basket Compare
ZST3.5-1 13.52.3L.....-T3.5x1 € 16,70
Data Sheets/3D Data
 
Technical Data
Thread Pitch Delay
±0.1/300 mm mm/on Section
Standard Axial Play
0.03 mm
 
Prices / Availability
ZST3,5-1-200-1
  • 1-4: € 16,70
  • 5-9: € 15,86
  • 10+: € 15,03
Availability:
  • 35 within a week
ZST3,5-1-500
  • 1-4: € 19,89
  • 5-9: € 18,89
  • 10+: € 17,90
Availability:
  • 3 within a week
  • 200 after 02.06.13
 
ZST6-1 164.7L.....-T6x1 € 38,90
Data Sheets/3D Data
 
Technical Data
Thread Pitch Delay
±0.1/300 mm mm/on Section
Standard Axial Play
0.03 mm
 
Prices / Availability
ZST6-1-200-1
  • 1-4: € 38,90
  • 5-9: € 36,95
  • 10+: € 35,01
Availability:
  • 3 within a week
  • 100 after 02.07.13
ZST6-1-300-1
  • 1-4: € 55,40
  • 5-9: € 52,63
  • 10+: € 49,86
Availability:
  • 13 within a week
  • 25 after 29.07.13
ZST6-1-1050
  • 1-4: € 79,90
  • 5-9: € 75,90
  • 10+: € 71,91
Availability:
  • 39 within a week
 
ZST6-2 264.7L.....-T6x2 € 20,39
Data Sheets/3D Data
 
Technical Data
Thread Pitch Delay
±0.1/300 mm mm/on Section
Standard Axial Play
0.03 mm
 
Prices / Availability
ZST6-2-200-1
  • 1-4: € 20,39
  • 5-9: € 19,37
  • 10+: € 18,35
Availability:
  • 40 within a week
  • 100 after 02.07.13
ZST6-2-300-1
  • 1-4: € 28,20
  • 5-9: € 26,79
  • 10+: € 25,38
Availability:
  • 13 within a week
ZST6-2-1500
  • 1-4: € 40,10
  • 5-9: € 38,09
  • 10+: € 36,09
Availability:
  • 167 within a week
 
ZST5-5 55.43.6L.....-T5x5 € 23,20
Data Sheets/3D Data
 
Technical Data
Thread Pitch Delay
±0.1/300 mm mm/on Section
Standard Axial Play
0.1 mm
 
Prices / Availability
ZST5-5-200-1
  • 1-4: € 23,20
  • 5-9: € 22,04
  • 10+: € 20,88
Availability:
  • 0 within a week
  • 50 preordered, potentially available on request
ZST5-5-300-1
  • 1-4: € 32,29
  • 5-9: € 30,67
  • 10+: € 29,06
Availability:
  • 14 within a week
  • 25 after 29.07.13
ZST5-5-1050
  • 1-4: € 59,90
  • 5-9: € 56,90
  • 10+: € 53,91
Availability:
  • 117 within a week
  • 4 preordered, potentially available on request
 
ZST10-2 29.78.2L.....-T10x2 € 24,80
Data Sheets/3D Data
 
Technical Data
Thread Pitch Delay
±0.1/300 mm mm/on Section
Standard Axial Play
0.06 mm
 
Prices / Availability
ZST10-2-200-1
  • 1-4: € 24,80
  • 5-9: € 23,56
  • 10+: € 22,32
Availability:
  • 41 within a week
ZST10-2-300-1
  • 1-4: € 34,70
  • 5-9: € 32,96
  • 10+: € 31,23
Availability:
  • 1 within a week
  • 45 after 29.07.13
ZST10-2-1050
  • 1-4: € 69,90
  • 5-9: € 66,40
  • 10+: € 62,91
Availability:
  • 10 within a week
  • 7 preordered, potentially available on request