Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

SMCI36 - Stepper Motor and BLDC Motor Controller

Description
Technical Data
Dimensions
Software
Troubleshooting
Documentation
Accessories

The high-performance SMCI36 motor controller offers high functionality in a very small space. A variety of operating modes (speed, positioning, flag position, clock-direction, analog, etc.) can be set with the help of the NanoPro software. In addition, the function of the eight digital inputs and outputs and of the analog input can be freely configured. In conjunction with the integrated Java-based programming language, application programs can be implemented on the PCB that run autonomously.

The SMCI36 controller has a continuous current of 6 A (peak up to 9 A/phase) while requiring a supply voltage of 12–72 V.

The SMCI36-L has a nominal current of 2.2 A to make sure that the current resolution in closed loop and microstep mode in small motors is sufficient. If the nominal current of your motor is below 2 A, we recommend this version.

Please note: When the laptop you connect to our motor controller is plugged in, a USB isolator must be used to prevent damage to the motor controller. The USB isolator is not required when using battery power.

Operating voltage12-72 VDC
Phase currentNominal current: 6 A, max. 9 A (rms)/SMCI36-L: phase current 2.2 A, max. 3.3 A
InterfaceRS485 4-wire or CANopen
Operating typeRS485: position, speed, flag position, clock-direction, analog, joystick
CANopen: position, homing mode, velocity mode, interpolated position mode
(as per CAN standard DS402), torque mode
Operating mode1/1, 1/2, 1/4, 1/5, 1/8, 1/10, 1/32, 1/64, adaptive microstep, feed constant
Step frequency16 kHz in full step; in microstep, corresponding multiples (e.g. up to 1MHz at 1/64)
Inputs6 digital inputs (TTL), 1 analog input +10/-10 V
Outputs3 digital outputs (open drain)
Position monitoringYes, depending on encoder
Current reductionAdjustable 0–100%
Protective circuitOvervoltage, undervoltage and heat sink temperature >75°C
Temperature range0 to + 40°C

SMCI36

For current software and manual versions please have a look in the archive.

NanoCAN
CANopen Reference Manual V2.5 for NanoCAN 2.xxx
NanoCAN 2.3.1.3 for PD...-O41/-N... and SMCI...
NanoCAN EDS Files for PD...-O41/-N... and SMCI...
NanoCAN User Manual V2.2 for NanoCAN 2.xxx
NanoJEasy
NanoJ Easy V1.04 all SMCI... and PD...-O41/-N..., except for PD4-C..., N5 and C..., Java based
Nanopro
Programmierung
Programming Manual V2.7 from Firmware 25.01.2013 for NanoJ Easy V1.04
Applying 24-V control signals to a motor controller with pure 5-V inputs

The motor controllers SMCI12, SMCI35, SCMI36 and SCMP33 have 5-V inputs. If a 24-V control signal is to be applied, it is essential that a 39kohm (0.25W) resistance be connected in series to each input in use.

Suppression circuit for overcoupling of 24-V control signals

Depending on the cable type, routing and length, an overcoupling onto the neighboring control line may occur with 24-V control signals. In motor controllers with wide range inputs (5–24V), this can cause a second input that is not activated to be recognized as high. To prevent this without having to change the wiring (which can be an involved process), the following suppression circuit can be provided at each input in use. Inputs that are not required can be connected directly to the motor controller ground.

 

Switching of a load or PLC via the outputs of the motor controller/Plug & Drive motor

The motor controllers and Plug & Drive motors have open collector outputs. To switch a load or PLC, you require a relay according to this circuit diagram. The flyback diode is required. Please note the maximum switching current or the maximum voltage of the selected motor controller. You can find this information in the respective manual.

SMCI35: A load/PLC cannot be connected with this motor controller.

The firmware update failed – no more communication

If communication is no longer possible with the motor controller or the motor after a failed firmware update, the firmware can be uploaded manually.

Firmware update for downloading: Firmwareupdate.zip

Please click on the respective product in the list below to download datasheets.

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
ZK-SMCI35-LD Encoder Cable € 43,60
ZK-WEDS-300-S-SMCI35 Encoder Cable € 21,90
ZK-ZHR5-90 Connection cable € 3,50
ZK-ZHR6-500 Connection cable € 5,90
Z-K10000/100 Charging Capacitor € 19,90
ZK-RS485-USB Converter € 68,70
Models
Type Max. Operating Voltage Current Options Price Basket
V A
SMCI36
Click to open article details
72 6
€ 183,90

SMCI36 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-SMCI35-LD Encoder Cable € 43,60
ZK-WEDS-300-S-SMCI35 Encoder Cable € 21,90
ZK-ZHR5-90 Connection cable € 3,50
ZK-ZHR6-500 Connection cable € 5,90
Z-K10000/100 Charging Capacitor € 19,90
ZK-RS485-USB Converter € 68,70
Data Sheets/3D Data SMCI36

SMCI36-3

 
Amount/Price
SMCI36
  • 1-4: € 183,90
  • 5-9: € 174,70
  • 10+: € 165,51
Availability[?]
  • 74 in Stock
  • 139 pieces after 30.01.17
SMCI36-3
  • 1-4: € 183,90
  • 5-9: € 174,70
  • 10+: € 165,51
Availability[?]
  • 3 in Stock
  • 100 pieces after 09.02.17
 
SMCI36-L
Click to open article details
72 2.2
€ 183,90

SMCI36-L was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-SMCI35-LD Encoder Cable € 43,60
ZK-WEDS-300-S-SMCI35 Encoder Cable € 21,90
ZK-ZHR5-90 Connection cable € 3,50
ZK-ZHR6-500 Connection cable € 5,90
Z-K10000/100 Charging Capacitor € 19,90
ZK-RS485-USB Converter € 68,70
Data Sheets/3D Data SMCI36-L

 
Amount/Price
Availability[?]
  • 13 in Stock
  • 34 pieces after 02.03.17
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved