Logo Nanotec

  • Engl. US
  • Deutsch
  • Chinese

SMC11 – Compact Microstep Controller

Description
Technical Data
Dimensions
Troubleshooting
Documentation
Accessories
SMC11 – Compact Microstep Controller

The extremely compact SMC11 microstep controller is a very simple and economical solution for controlling stepper motors to a phase current of 1.4A. With two corresponding boreholes, the printed circuit board with dimensions of only 36 x 36mm is prepared to be directly mounted on the rear side of a motor of the ST4118 or ST4209 series. The B-version with 2 shaft ends is required for this as the boreholes only exist in this version. The B shaft must then be cut to length. If you have any questions, please contact our Technical Hotline.

Please note that not every Nanotec stepper motor or linear actuator is PIN compatible to the motor socket on the SMC11.

Logo CERoHS
Operating voltage12 V to 35 V DC
Max. phase current1.0 A/full step (1.25 A with cooling block), 1.4 A/microstep (1.8 A with cooling block)
Current settingVia potentiometer
Operating typeBipolar
Operating mode1/1, 1/2, 1/4, 1/8 (preset)
Protection functionOvercurrent, overvoltage and over-temperature
Step frequency0to 200 kHz
Current reductionSwitchable to 40 %
Input signals0 V active (L<0.8 V, 3.5 V<H<6 V or open)
Temperature range0 to + 40 °C
Connection typeJST connector
Weight10 g
Fastening type2 boreholes of Ø19.05 mm for M2.5 – mounted directly on the stepper motor

SMC11

SMC11

For current software and manual versions please have a look in the archive.


Suppression circuit for overcoupling of 24-V control signals

Depending on the cable type, routing and length, an overcoupling onto the neighboring control line may occur with 24-V control signals. In motor controllers with wide range inputs (5–24V), this can cause a second input that is not activated to be recognized as high. To prevent this without having to change the wiring (which can be an involved process), the following suppression circuit can be provided at each input in use. Inputs that are not required can be connected directly to the motor controller ground.

 

Switching of a load or PLC via the outputs of the motor controller/Plug & Drive motor

The motor controllers and Plug & Drive motors have open collector outputs. To switch a load or PLC, you require a relay according to this circuit diagram. The flyback diode is required. Please note the maximum switching current or the maximum voltage of the selected motor controller. You can find this information in the respective manual.

SMCI35: A load/PLC cannot be connected with this motor controller.

The firmware update failed – no more communication

If communication is no longer possible with the motor controller or the motor after a failed firmware update, the firmware can be uploaded manually.

Firmware update for downloading: Firmwareupdate.zip

Motor Controllers
Type Description PDF Price Basket
Z-K4700/50 Charging Capacitor € 3,80
ZK-SMC11 Connection cable € 7,60
Models
Type Max. Operating Voltage
Current
Options Price Basket
VA
SMC11
Click to open article details
351.4
€ 29,70

class##ARTICLE_TITLE### was added to the basket

SMC11
Accessories
Type Description PDF Price Basket
Z-K4700/50 Charging Capacitor € 3,80
ZK-SMC11 Connection cable € 7,60
Data Sheets/3D DataSMC11

SMC11-2

 
Amount/Price
SMC11
  • 1-4: € 29,70
  • 5-9: € 28,21
  • 10+: € 26,73
Availability [?]:
  • 61 in Stock
  • 250 pieces after 01.12.14
SMC11-2
  • 1-4: € 29,70
  • 5-9: € 28,21
  • 10+: € 26,73
Availability [?]:
  • 176 in Stock
  • 15 pieces preordered, potentially available on request
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, Tel: +49 89 900 686-0, Fax: +49 89 900 686-50, E-Mail: info@nanotec.de
Copyright © 1995-2013 by Nanotec Electronic GmbH & Co KG, all rights reserved