Plug & Drive motors

Plug & Drive motors with integrated control are the most effective and most economic drive solution for all constructors who must combine precision speed and positioning tasks with low expense and maximum user benefits.
Not only do they considerably reduce the development and installation effort as well as the space and component requirement, but also increase the flexibility, system characteristics as well as the availability of a complete drive unit at the same time. Replacement of existing drive solutions is easy with the mechanical and electrical compatibility with standard motors. Ready-assembled cables also ensure fast and faultless wiring and commissioning.
Three different series are available for various requirements:
| PD2-O41 | 42,3 | 20-50 | 1,8 | integrated positioning control, dspDrive, Java, RS485 / CANopen |
| PD2-N41 | 42 | 50 | 2 | with integrated position control |
| PD4-N59 | 56 | 53 -198 | 4 | with integrated position control with dspDrive, ClosedLoop, CANopen |
| PD4-N-IP | 56 | 53-198 | 4 | With integrated positioning control with dspDrive, ClosedLoop, CANopen, in IP65 |
| PD6-N89 | 89 | 320-930 | 9 | With integrated positioning control/2 m cable |
| PD6-N89-S | 89 | 320-930 | 9 | E: With integrated positioning control/plug connection |
| Archive | ||||
Technology