Planetary gear with mounting service

Steppingmotor getriebe GPLL - Planetary gear with mounting service

The planetary gears of the economy series - the GPLL series - are suitable, in particular, for applications where increased torque of a motor with gears is required for the same construction volume.The slightly higher circumferential backlash is not relevant for many applications such as transport drives or positioning in one direction of rotation, many control systems also already offer automatic play compensation (as also the PD4-I...) and hence compensates the backlash electronically.

Combination options

  • GPLL22 for ST20/28
  • GPLL40 for ST41/42 and DB42
  • GPLL52 for ST57/59 and DB56

Please note that the GPLL gears cannot be mounted by the customer and must, therefore, be ordered together with the motor and the "mounting service" for each gear.

Download

Series overview 

Gear Reduction ratio Output
torque
, nominal
Output
torque
, max.
Efficiency
factor
Weight Length
"A"
Size
  Ncm Ncm %
GPLL 22-5 (4 2/3 : 1) 5:1 20 60 80 0.042 23.3 22
GPLL 22-25 (25 1/5 : 1) 25:1 30 90 70 0.048 29.5 22
GPLL 22-90 (89 121/169:1) 90:1 40 120 60 0.056 35.9 22
GPLL 40-4 4:1 50 150 80 33 40
GPLL 40-14 14:1 100 300 70 0.22 40.0 40
GPLL 40-24 24:1 100 300 70 0.22 40.0 40
GPLL 40-49 49:1 180 540 60 0.265 46.5 40
GPLL 52-4 (4 1/3 : 1) 4:1 150 450 80 0.45 53.0 52
GPLL 52-15 (15 1/6 : 1) 15:1 500 1500 70 0.65 68.5 52
GPLL 52-53 (53 1/12 : 1) 53:1 1000 3000 60 0.82 84.0 52
GPLL 52-100 (100 2/7 : 1) 100:1 1000 3000 60 0.82 84.0 52
mounting service - please order 1 x mounting service for each gear -

 

Your Cart
?
de en fr tr cn