Precision planetary gearing for 20 - 42 mm motors incl. attachment
The low-play planetary gearing from Nanotec is developed to state of the art in gearing technology and is manufactured to DIN/ISO 9001. The designers have a powerful gearing unit available through minimizing and standardization of the gearing parts.
Advantages
- High driving torques
- High torsional rigidity
- Low circumferential backlash
- High admissible axial and radial shaft loading
- Low running noise
- Easy stepper motor/gear assembly
The GPLE 22 planetary gears are available mounted and tested only and therefore must be ordered together with the motor and the "mounting service". Please order the "mounting service" in the same quantity than you order gears.
|
|
||||||||
|---|---|---|---|---|---|---|---|---|
| Gear | Reduction ratio | Output torque , max. |
Efficiency factor |
Circumferential backlash |
Weight | Size | ||
| Ncm | % | Winkelminuten | ||||||
| GPLE22-1S-7 | 7:1 | 22 | ||||||
| GPLE22-2S-9 | 9:1 | 150 | 85 | 55 | 0.1 | 22 | ||
| GPLE22-2S-12 | 12:1 | 150 | 85 | 55 | 0.1 | 22 | ||
| GPLE22-2S-15 | 15:1 | 150 | 85 | 55 | 0.1 | 22 | ||
| mounting service - each gear needs 1 mounting service - | ||||||||
