Antirotational devices for linear actuators L4118
Twisting of the spindle must be prevented to achieve linear motion. If this is not ensured by the mechanical design of the customer application such as fixing of the spindle head provided by the customer, an integrated anti-twist device allows quick and low-cost conversion of a true linear drive.
The standard stroke for the anti-rotation device available for the L41 series is 25 or 50 mm.
Note on ordering:: You require a base element and a spindle, both with the same transverse path (25 or 50 mm).
Other stroke heights are available on request for quantities greater than 100 pieces.
Miscellaneous
|
|
||||||
|---|---|---|---|---|---|---|
| Type | Travel distance | Resolution |
Versions | Length "A" |
||
| mm | mm/Step | |||||
| AR-41-H-25 | 25 | - | Base element | 47 | ||
| AR-41-H-50 | 50 | - | Base element | 72 | ||
| AR-41-S-T6x1-25 | 25 | 0.005 | Spindle T6x1 | - | ||
| AR-41-S-T6x1-50 | 50 | 0.005 | Spindle T6x1 | - | ||
| AR-41-S-T6x2-25 | 25 | 0.01 | Spindle T6x2 | - | ||
| AR-41-S-T6x2-50 | 50 | 0.01 | Spindle T6x2 | - | ||
| AR-41-S-T5x5-25 | 25 | 0.025 | Spindle T5x5 | - | ||
| AR-41-S-T5x5-50 | 50 | 0.025 | Spindle T5x5 | - | ||
Dimensions