Threaded spindles for all linear actuators and linear positioning drives

Stepper motor Zubehoer Gewindespindel - Threaded spindles for all linear actuators and linear positioning drives

Fast and economic for the complete module

To realize easy and fast linear movements with a stepper motor, we offer the matching threaded spindle for every linear actuator or linear motor. Not only is the order and delivery cost reduced, compliance with the specified tolerances is also increased.

Lubrication:The lubrication intervals depend on the external operating conditions. Bronze nuts must be thoroughly lubricated on a regular basis (e.g. Nanolube)

Tolerances: Standard tolerance -0 +3 mm
In the case of more precise tolerances, the tolerance must also be specified in the order. Max. accuracy acc. to DIN ISO 2768-1 (1991-06) Tolerance class: Medium

End machining The T6x1, T6x2 spindles have end machining as standard with a 4 mm diameter, 3 mm for the T5x5 and 8 mm for T10x2

Download

series overview 

Miscellaneous

Type Pitch Thread pitch delay Outside Ø Core Ø Standard
axial play
Corresponding motors Length
"A"
  mm mm / auf Strecke mm mm
T5x20-200 20 ±0.1 / 300 6.0 5.0 0.1 L............T5x20 200
ZST10-2-200-1 2 ±0.1 / 300 9,7 8,2 0,06 L..........T10X2 200
ZST10-2-300-1 2 ±0.1 / 300 9,7 8,2 0,06 L..........T10X2 300
ZST10-2-1050 2 ±0.1 / 300 9.7 8.2 0.06 L..........T10X2 1050
ZST6-1-200-1 1 ±0.1 / 300 6.0 5.0 0.03 L..........T6x1 200
ZST6-1-300-1 1 ±0.1 / 300 6.0 5.0 0.03 L..........T6x1 300
ZST6-1-1050 1 ±0.1 / 300 6,0 5,0 0,03 L..........T6x1 1050
ZST6-2-200-1 2 ±0.1 / 300 6.0 5.0 0.03 L..........T6x2 200
ZST6-2-300-1 2 ±0.1 / 300 6.0 5.0 0.03 L..........T6x2 300
ZST6-2-1050 2 ±0.1 / 300 5,4 3,6 0,1 L..........T6x2 300
ZST5-5-200-1 5 ±0.1 / 300 5,4 3,6 0,1 L..........T5x5 200
ZST5-5-300-1 5 ±0.1 / 300 5.4 3.6 0.1 L..........T5x5 300
ZST5-5-1050 5 ±0.1 / 300 5.4 3.6 0.1 L..........T5x5 1050
ZST3,5-1-200 1 0,1 3,5 2,3 0,03 L...3,5-1 200
ZST3,5-1-500 1 0,1 3,5 2,3 0,03 L...-T3,5x1 500
Other lengths are available ex warehouse on request.

Dimensions

top

DimensionenGewindespindeln - Threaded spindles

 

Your Cart
?
de en fr tr cn