Linear actuators with fine-pitch screw threads
This product is archived and online not available.
The L40.. - L86.. precision linear actuators with fine-pitch screw threads have been developed for the most different applications where fewer large adjusting forces and speeds, but high resolution properties at the lowest possible price, construction volume and constructive assembly effort are demanded. The adjustment path is only limited by the spindle length so that extremely flexible, path-independent linear motion tasks can be realized.
Resolutions of < 0.001 mm/step for very fine positioning are possible with the compact microstep drivers such as SMC42.
Linear actuators are also available with integrated encoder or encoder and line controller for position feedback.
|
|
||||||||
|---|---|---|---|---|---|---|---|---|
| Type | ||||||||
| L4018X1006-M4x0.7 | 40 | 0.0035 | 20 | 0,71 | 6,8 | 0.14 | 22 | 6 |
| L4018S1204-M6x1 | 50 | 0.005 | 30 | 1,20 | 2,8 | 0.2 | 33 | 4 |
| L4018S1618-M6x0.5 | 50 | 0.0025 | 15 | 0.2 | 33 | 4 | ||
| L5609X2008-M6x0.5 | 85 | 0.00125 | 20 | 1,41 | 2,7 | 0.35 | 38.5 | 8 |
| L5609X1108-M6x1 | 70 | 0.0025 | 25 | 0,78 | 7,2 | 0.35 | 38.5 | 8 |
| L5618X1408-M6x1 | 80 | 0.005 | 30 | 0,99 | 5,2 | 0.35 | 38.5 | 8 |
| L5618X1408-M5x0.8 | 100 | 0.004 | 25 | 0,99 | 5,2 | 0.35 | 38.5 | 8 |
| L5618X2508-M6x1 | 100 | 0.005 | 35 | 1,77 | 5,2 | 0.35 | 38.5 | 8 |