Linear positioning drives LS41
Not only do the new LS.. linear actuating drives considerably reduce the cost and space requirements of a linear system (coupling, a bearing support point and assembly costs are dispensed with), but also increase the system characteristics and availability of a complete miniature linear axis. Other motor and spindle versions (>500 pieces) also enable simple, fast and low-cost system expansion and coordination to new products. Even the linear guide can be omitted for small loads and load ratings such as for tracking or scanning of measurement values (optical, mechanical, acoustic etc).
|
|||||||||
|---|---|---|---|---|---|---|---|---|---|
| Type | Thrust, max. | Feed |
Resolution |
Current per winding |
Resistance per winding |
Weight | Length "A" |
||
| N | mm/sec | mm/Step | A | Ohm | |||||
| LS4118S1404-T6x1-75 | 200 | 20 | 0,005 | 1,40 | 2,0 | 0,2 | 31 | ||
| LS4118S1404-T6x1-150 | 200 | 20 | 0,005 | 1,40 | 2,0 | 0,2 | 31 | ||
| LS4118S1404-T6x2-75 | 120 | 40 | 0,010 | 1,40 | 2,0 | 0,2 | 31 | ||
| LS4118S1404-T6x2-150 | 120 | 40 | 0,010 | 1,40 | 2,0 | 0,2 | 31 | ||
| LS4118S1404-T5X5-75 | 80 | 100 | 0,025 | 1,40 | 2,0 | 0,2 | 31 | ||
| LS4118S1404-T5X5-150 | 80 | 100 | 0,025 | 1,40 | 2,0 | 0,2 | 31 | ||
