Linear positioning drive LS28

LStA 20 klein - Linear positioning drive LS28

Not only do the new LS.. linear actuating drives considerably reduce the cost and space requirements of a linear system (coupling, a bearing support point and assembly costs are dispensed with), but also increase the system characteristics and availability of a complete miniature linear axis. Other motor and spindle versions (>500 pieces) also enable simple, fast and low-cost system expansion and coordination to new products. Even the linear guide can be omitted for small loads and load ratings such as for tracking or scanning of measurement values (optical, mechanical, acoustic etc).

Advantages

  • Maintenance-free due to special composite nuts with integrated antirotational device (please order separately
  • Double ball bearing in the motor, hence no additional bearings are necessary
  • Linear motion up to 55 mm is possible
  • Self-locking
  • Resolution of 0.01 mm - 1/1 step

Appropriate controller

SMCI12

SMCI33

SMCI33

SMCP33

SCMP33

SMCI35

SMCI35

Connection:
Applicable for this engine size: Encoder (7), Brakes (2)
Available performance values (contact us for other values)
Type
LS2818S0604-T5x5-75 30 100 0,025 0,67 5,6 0,11 32
LS2818S0604-T6x1-75 60 20 0,005 0,67 5,6 0,11 32
LS2818S0604-T6x2-75 60 20 0,010 0,67 5,6 0,11 32
LS2818L0604-T5x5-75 60 140 0,0025 0,67 9,2 0,25 51
LS2818L0604-T6x1-75 120 30 0,005 0,67 9,2 0,25 51
LS2818L0604-T6x2-75 120 30 0,010 0,67 9,2 0,25 51

 

Your Cart
?
de en fr tr cn