Permanent magnet stepper motor LSP linear positioning drives

Linearstellantriebe LSP - Permanent magnet stepper motor LSP linear positioning drives

The LSP linear control drives are based on a permanent magnet stepper motor with a metric thread on the motor shaft so that any rotation of the motor shaft with a matching nut is translated into a linear motion.

The actuators allow finely graduated adjustments, e.g. for adjusting and positioning sensors in medical and optical equipment. They are also suitable for constructional tasks in the field of clamping, opening and closing as well as precision adjustment of valve and flap adjustments in conditioning and control systems.

Download

Series overview 

Appropriate controller

SMC11

SMC11

SMCI12

Connection:
Type Thrust
Feed
Resolution
Current
per
winding
Resistance
per
winding
Inductance
per
winding
Weight Length
"A"
  N mm/sec mm/Step A Ohm mH
LSP0818M0104-M2x0.25 0.8 20 0.014 0,12 13,0 1,50 0.003 7.8
LSP1018M0204-M2X0.25 4 20 0.014 0,22 15,0 3,0 0.0043 10
LSP1518M0104-M2x0.4 3 20 0.02 0,07 170,0 35,0 0.010 11
LSP2575M0506-M2x0.4 10 15 0.008 0,35 20,0 8,0 0.036 16
LSP3575M0206-M3x0.5 40 10 0.01 0,16 120,0 180,0 0.090 22
LSP4275M0206-M3x0.5 50 10 0.01 0,13 140,0 288,0 0.13 22

 

Your Cart
?
de en fr tr cn