Stepper motors with hollow shaft in different construction sizes

Schrittmotoren Hohlwellen - Stepper motors with hollow shaft in different construction sizes

Stepper motors with hollow shaft are available from Nanotec in 3 construction sizes: 28 mm (Nema 13), 42 mm (Nema 17) and 56 mm (Nema 23). Cables and laser beams etc. can be passed or fed through the hollow shaft that has an inside diameter of 11 mm in the ST5918L3008-LA.

There are appropriate hollow shaft encoders of the HEDS and HEDL series for the hollow shaft; the hollow shaft stepper motor with the stepper motor final output stages of the SMC series can also be controlled.

Other motors can be delivered in a hollow shaft version from 250 pieces.

Special versions

Cable / Connector

F.A.Q. for this article

Motorassistent

With our stepper motor assistant you can easily find the right motor for your application. you can even compare our motors.


Speed rev/min
Torque Nm

Connection:
Type Current
per
winding
Holding
torque
Resistance
per
winding
Inductance
per
winding
Rotor
moment
of inertia
Weight Length
"A"
Availa
bility (*)
  A
Ohm mH gcm2
ST2818L1006-LA 0,67 12,7 9,2 5,6 18 0.25 50.5 S*
ST4218M1404-LC-NEU 1,40 24,0 1,20 1,70 48 0.27 38 S
ST4218L1806-LC-NEU 1,27 70,7 3,5 21,6 66.5 0.37 49.5 S*
ST5918S3008-L2 2,1 0,92 1,44 4,4 275 0.65 51 S*

Availability: "S": standard article, small quantities available ex warehouse, "S+": preferred article, available in larger quantities ex warehouse, all other motors on request only.

kabelbearbeitung

More..

 

Your Cart
?
de en fr tr cn