What are the features of a stepper motor?

FAQs

Support » FAQ » Stepper motors

Stepper motors offer the following advantages:

  • Step-accurate positioning without external linear encoder (open loop)
  • Digital control pulses for speed and position
  • The speed is proportional to the input frequency
  • Step error (<5%) is not commutative (referred accordingly to 1.8  or 0.9  = +/- 0.09 or 0.045 )
  • High torque even at lower speeds (compared to BLDC motors, gears can be frequently omitted)
  • Simple and low-priced control electronics
  • The high stiffness enables the rotor to remain in its holding position without requiring a brake. In addition, in stepper motors there is no hunting around the motor axis while the motor remains in its zero position which often leads to problems in servomotors.
  • Excellent acceleration
  • Maximum power density at low to medium speeds
  • Can block without the windings being damaged
  • High expected service life (brushless, therefore service life depends only on the bearings)

Back to Overview

Contact information

Nanotec Electronic GmbH & Co. KG

Gewerbestraße 11
D-85652 Landsham
Tel. ++49 89 900 686-0
Fax ++49 89 900 686-50

Your Cart
?
de en fr tr cn