Can a motor be operated with a higher voltage than specified on the motor type plate?

FAQs

Support » FAQ » Stepper motors

This data refers only to constant voltage operation that is actually hardly ever deployed nowadays due to the economical and considerably more efficient constant current drives such as the IMT901 or SMC(I).
On applying this type plate voltage, after an finite period (i = U / R (1 – e^(-τ(L/R)) the nominal current (I= U/R) appears and, with that, also the torque.
To reduce the effect of the slow increase in current, the motors are operated with far higher voltages today via modern constant current controlled positioning controls in order to reach higher torques even at higher speeds.

The specification of the nominal current, by contrast, is a very important parameter as the torque is constantly proportional to the current and, hence, represents a fixed variable to the torque. In addition, the current specifies the max. power dissipation of the motor (P = I² * R) and should not be exceeded at a power-up time of 100%.

Back to Overview

Contact information

Nanotec Electronic GmbH & Co. KG

Gewerbestraße 11
D-85652 Landsham
Tel. ++49 89 900 686-0
Fax ++49 89 900 686-50

Your Cart
?
de en fr tr cn