Why does the current increase with decreasing voltage?

FAQs

Support » FAQ » Stepper motors

For reasons of energy conservation legislation, the sum of the potential energy and kinetic energy in a closed mechanical system always remains the same and cannot be deduced from the laws of physics.
The physical findings have been confirmed over and over again as we can also plausibly present here using the example of the ST5918M3008 motor.
The external torque remains the same 0.65 Nm at 24 V and 48 V respectively, and namely at a speed of 1000 rpm. The power drain is P2 = Md * n * 3.14/30 = 0.65 Nm * 1000 * 3.14/30 = 68W no matter whether a supply voltage of 24 V or 48 V is fed to the power drive and motor. While the current at 48 V = P = U/I = I = P/U = 68 W/48 V = 1.4 A, the current at 24 V = 68 W/24 V increases to 2.8 A.
The power dissipation (Usupply * Isupply = Pmotion + Ploss) of the motor, drive and power supply was not taken into account here as it lies roughly at only max. 10% anyway and hence the general statement does not change.

Back to Overview

Contact information

Nanotec Electronic GmbH & Co. KG

Gewerbestraße 11
D-85652 Landsham
Tel. ++49 89 900 686-0
Fax ++49 89 900 686-50

Your Cart
?
de en fr tr cn