What is the maximum admissible temperature?

FAQs

Support » FAQ » Stepper motors

The standard Nanotec motors of the ST series have insulation class B = 130 °C. This temperature must not be exceeded in the windings and in the ball bearings. (In the SP series the temperature relates to insulation class E = 120°C and to plain bearings).

If you suspect the temperature is too high, it is recommended to measure the surface of the stepper motors with a suitable temperature sensor, possibly at different points depending on the cooling surface, in order to localize the exposed location. The surface of the stepper motor should never exceed 100 °C as otherwise irreversible damage can occur. How this temperature is reached, e.g. high ambient temperature and medium current or high current with low power-up time, is then irrelevant.

The temperature increase in nominal current operation in stepper motors is 80 °C, i.e. the max. admissible motor temperature of 130 °C is reached in the winding, in the bearing and in continuous running at an ambient temperature of 50 °C.

Better air convection is achieved (or even forced air circulation with a fan) with the aid of an additional larger flange area, preferably from aluminum (has a cooling ability 4 times better than steel), and hence motor cooling which enables a higher performance yield from the available size of motor

The lower the temperature of the motor, the longer the expected service life of the bearing.

Back to Overview

Contact information

Nanotec Electronic GmbH & Co. KG

Gewerbestraße 11
D-85652 Landsham
Tel. ++49 89 900 686-0
Fax ++49 89 900 686-50

Your Cart
?
de en fr tr cn