3 channel miniature encoder for stepper and BLDC motors with asssembling
The optical, 3-channel miniature encoder NOE1, can also be used for the smallest stepper and BLDC motors in the Nanotec product range.
Features:
Dimensions 20 x 26 x 10 mm
500 to 8000 increments (with quadratur)
Even running at low speeds
High interference immunity through integrated line-driver
Please note that mounting of the encoders must be carried out by Nanotec. For each encoder, we kindly ask you to add the suitable motor and the option "mounting service" to your cart.
Available Q I/2012
|
|
|||||||
|---|---|---|---|---|---|---|---|
| Type | Pulses per revolution |
For shaft diameter |
Index | Line drive | Type | ||
| mm | |||||||
| NOE1-05-A14 | 500 | 5 | x | x | without interpolation | ||
| NOE1-05-B14 | 1000 | 5 | x | x | 2 x interpolation | ||
| NOE1-05-C14 | 2000 | 5 | x | x | 4 x interpolation | ||
| mounting service - each Encoder needs 1 x mounting service - | |||||||
