ClosedLoop stepper motor positioning control in the smallest space

ClosedLoop stepper motor positioning control in the smallest space

Press releases >> ClosedLoop stepper motor positioning control in the smallest space


ClosedLoop stepper motor positioning control in the smallest space

All users who are looking for a favorably priced and compact microstep final output stage as well as a flexible and easy to operate positioning control will find these requirements now combined in an extremely compact housing (90 x 60 x 22 mm).
The adjustable microstep control from 200 to 25,600 steps/revolution enables quiet, uniform running behavior, reduces system resonances and increases the resolution and the interchangeability to 3-phase and 5-phase motors at the same time. With a phase current of 3 A phase and a voltage of 21-48 V, speeds of more than 3000 rpm can be reached (from Dec. 2007 a version to 8 A phase current is also available).
The associated programming software even enables users without programming knowledge to quickly and easily program complex travel profiles (parameters such as current values and step resolution as well as distance, speed, ramp, pauses and grinding, 16 records in total) and then to transmit them via the RS485, USB or CAN interfaces to the SMCI32. The system can then be started either in automatic mode from the PC or in standalone mode with an external signal. Alternatively, all commands can of course be operated via the well documented ASCII code, where even multiple axle applications are possible via the smallest PLC.
The “Reference Run" input offers an automatic machine setting and, thus, considerably simplifies and reduces commissioning times. The encoder input detects any motor blockage or step error and, depending on the settings, can also automatically correct them.
Thus, not only does the SMCI32 offer designers an ultra compact, economic and highly efficient PWM MOSFET final output stage with considerably reduced assembly and wiring costs, but also supports the machine fitter in machine optimization through the simple, fast and flexible programming of even complex motion sequences.


Contact information

Nanotec Electronic GmbH & Co. KG

Kapellenstraße 6
D-85622 Feldkirchen b. München
Tel. ++49 89 900 686-0
Fax ++49 89 900 686-50

Your Cart
?
de en fr tr cn