Stepper motor positioning controller as plug-in module

Stepper motor positioning controller as plug-in module

Press releases >> Stepper motor positioning controller as plug-in module


Stepper motor positioning controller as plug-in module

The competitively priced and flexible SMCP33 plug-in module that can be integrated in complex device controllers at minimum expense. Thus, even in their own PCBs, the customer can also benefit from the full range of know-how and functionality of Nanotec drive electronics accumulated over the years. In particular, the innovative, virtually noise and resonance free direct control of the end stages via microcontroller in the dspDrive® procedure can be applied in both open and ClosedLoop operation (current control via encoder) with minimum intrinsic development expense. The final output stage with a continuous power of 2 A (4 A with heat sink) only needs a supply voltage of 12-48 V and can be conveniently configured with the Windows NanoPro software. Up to 255 controls can be networked over RS485. Numerous predefined operating modes (speed, positioning, flag position, clock direction, analog etc.) are available that cover conventional applications. Also the function of the 16 digital inputs and outputs as well as that of the two analog inputs can be freely configured. In conjunction with the integrated NanoJ programming language based on the Java standard, complete sequencing programs can be implemented on the plug-in module that can be run without a superordinate controller.


Contact information

Nanotec Electronic GmbH & Co. KG

Kapellenstraße 6
D-85622 Feldkirchen b. München
Tel. ++49 89 900 686-0
Fax ++49 89 900 686-50

Your Cart
?
de en fr tr cn