Press releases

Press releases

Here you can find the latest press releases from Nanotec.
Older press releases can be found in our archive .


Nanotec launches AS5918 series IP65 stepper motors with a magnetic 24V encoder and an optional brake

Medford, MA, May 2012 – Nanotec Electronic, U.S. Inc. is introducing new models AS5918-EMN24 and AS5918-EMN24B, expanding its product portfolio by adding IP-rated stepper motors with an integrated, magnetic 24V encoder and, on the EMN24B model, an integrated brake.

more...




BLDC Motor ASB42 – Servo drive with integrated encoder for harsh environments

Nuremberg, November 23rd, 2011 – At this year's SPS, Nanotec Electronic GmbH & Co. KG (Hall 4, Stand 582) is presenting the ASB42; its first model in a new product range of BLDC motors with protection rating IP65.

more...


PD2-N4118 – powerful, energy-efficient plug & drive motor for accurate positioning

Nuremberg, November 23rd, 2011 – The PD2-N4118 is to be introduced to the public for the first time at Compamed and SPS. The plug & drive stepper motor from Nanotec Electronic GmbH & Co. KG (hall 4, Stand 582) is based on the PD2-O4118 model (open PCB) designed for device engineers but consists of a closed motor with integrated motor controller in the 42 size (NEMA 17) and 50 Ncm holding torque. The motor further integrates the NME4096 magnetic encoder (12-bit) and is also available in an IP version.

more...


Nanotec launches new L20 minature linear actuator

Feldkirchen, 25 August 2011 – The increasing demand for small, compact yet powerful linear drive units is being met by Nanotec Electronic GmbH & Co. KG with the new L20 linear actuator. What is currently the smallest model in the extensive product portfolio from the renowned step motor manufacturer, in common with the larger motors in the range, combines a threaded bush made from the high performance plasticpolyetheretherketon and a high-torque motor. The L20 will be available at Compamed 2011 or SPS 2011, if not before.

more...



BLDC motor in IP65 with magnetic encoder from Nanotec

Feldkirchen, July 27, 2011 – The new BLDC motors APB42 from Nanotec Electronic GmbH & Co. KG are specifically designed for moist and dusty industrial environments. Not only do they have an IP65 protection class-compatible housing and threaded fittings, but also integrate an incremental, magnetic encoder, too.

more...



Electrical linear actuator now available from Nanotec in a new 56 mm size

Landsham, May 5, 2011 – With the L5918 model (56 mm installed size), Nanotec Electronic GmbH & Co. KG has extended the upper range of its line of electrical linear drives. In addition to the low-friction threaded bushing made of high-performance thermoplastic material, the model is distinguished by its compatibility with Plug & Drive motors such as the PD4-N. This makes the simplified designing of efficient, integrated linear systems possible.

more...


Nanotec introduces a comprehensive ClosedLoop Evaluation Kit

Landsham, April 7, 2011 – With the ClosedLoop Evaluation Kit, Nanotec Electronic GmbH & Co. KG has put together a complete package for developers of drive solutions just in time for the Hannover Trade Show. For just EUR 279, it contains all components required for quickly setting up a stepper motor-based test environment. In addition to a motor with integrated controller, all required cables, a RS485/USB converter for connecting to a PC, extensive software and a manual are also included in the package. Extra wiring is unnecessary.

more...


With the SMCI12, Nanotec now offers one of the smallest

Landsham, March 3, 2011 – Nanotec Electronic GmbH & Co. KG has now integrated a CANopen interface in the SMCI12 stepper motor controller. As a result, one of the smallest stepper motor controllers is available for CAN bus systems now. The motor current is controlled by means of the software-based dspDrive algorithm, and the controller also offers the interpolated mode based on CiA 402. Consequently, it is particularly suitable for CANopen-based CNC or other multi-axis applications.

more...


Hybrid linear actuators from Nanotec now with ClosedLoop

Landsham, 10th February 2011 – Nanotec Electronic GmbH & Co. KG has added an encoder option to its line of hybrid linear actuators to achieve ClosedLoop support. With the encoder connectivity, these linear actuators are now also suitable for critical applications that rely on error-free operation at high positioning speeds. This includes, for example, closed test systems or manufacturing cells.

more...


PD4-N Plug & Drive motors from Nanotec are now available for use in harsh environments

Landsham, 17 January 2011 – With the PD4 models of the Plug & Drive model series, Nanotec Electronic GmbH & Co. KG is aiming for companies that are looking for economical and flexible machinery integration. Now the PD4 motors are also available for use in harsh industrial environments. With their integrated encoder and positioning controller and the quiet running dspDrive, their advantages are crucial in areas where speed, exact positioning and space-saving installations are essential.

more...


Energy efficient and virtually silent – Nanotec's new SMCI36 motor controller, with dspDrive, ClosedLoop and CANopen

Landsham (Germany), December 21, 2010 – At year's end, Nanotec Electronic GmbH & Co. KG presents its new SMCI36 motor controller. In the further development of the external motor controller with positioning control, Nanotec focused on the needs of engineers who are looking for quick, small and energy-efficient solutions for distributed applications.

more...


Nanotec's new PD4-N series of Plug&Drive motors are ideally suited for distributed tasks

Landsham (Germany), November 22, 2010 – With the PD4 models of the Plug & Drive model series, Nanotec Electronic GmbH & Co. KG (Hall 4/Stand 582) is aiming for companies that are looking for economical and flexible machinery integration. dspDrive technology allows motors to run especially quietly. Further features include ClosedLoop operation, easy configuration with the Windows-based NanoPro program and a CANopen-capable, integrated controller that shows its strengths in distributed automation solutions.

more...


Nanotec introduces the new N10 generation of Fieldbus-capable motor controllers

Landsham, November 22, 2010 – Nanotec Electronic GmbH & Co. KG premières its new generation of N10 motor controllers at the PLC tradefair in Nuremberg. Based on fast hardware and a completely new software concept, the N10 is the first controller for stepper motors and BLDC motors targeted entirely at the Ethernet and Fieldbus operation.

more...


presse_linearaktuator

Motor production started in China

Nanotec has begun the production of stepper motor-based linear actuators at the new site close to Shanghai (China). All high-quality lathed and milled parts are produced on one of the latest CNC machines. Even the plastic nuts for the currently available trapezoidal spindles and metric threads which were previously purchased can be produced in-house with the aid of a die cast machine.


ST6018_Presse

New addition to the family with 25% more power

The new ST6018 stepper motors from Nanotec have an up to 50 % higher output torque compared to standard Nema 23 motors (56 mm) of the same size. The increase in torque has been achieved by a somewhat larger cross-section (60 mm) while retaining the Nema flange, as well as by an optimized stator geometry and advances in production processes which allow the motor air gap to be controlled with significantly better accuracy. As well as the increase in torque, improved operational characteristics with regard to vibrations, noise and microstep resolution were achieved at the same time.
In addition to the 3 construction lengths with a torque of 1-3 Nm already available, a torque of up to 4 Nm can now be generated with the 100 mm long ST6018D4508. Thus, the ST6018D provides a simple solution for all customers who need more torque in existing applications, but do not have enough space available for the 86 mm size (Nema 34).


Stepper motor positioning controller as plug-in module

The competitively priced and flexible SMCP33 plug-in module that can be integrated in complex device controllers at minimum expense. Thus, even in their own PCBs, the customer can also benefit from the full range of know-how and functionality of Nanotec drive electronics accumulated over the years. In particular, the innovative, virtually noise and resonance free direct control of the end stages via microcontroller in the dspDrive® procedure can be applied in both open and ClosedLoop operation (current control via encoder) with minimum intrinsic development expense.

more...


Stepper motor positioning controller with CANopen - SMCI47-S

The new SMCI47-S-3 stepper motor positioning controller is the consistent further development of the SMCI series, and combines the proven performance data with new features that enable even more flexible use. Through the innovative design of the final output stage, 400 W power (24-48 V, 8 A continuous power, 12 A peaks) with dimensions of only 115 x 80 x 20 mm are possible without additional cooling. The Positioning, Velocity, Interpolated and Homing modes can be used in accordance with the DS 402 standard via the CANopen interface, as well as the 6 wide input range 5-24 V inputs and the additional output for a holding brake.

more...


Compact stepper motors in IP 54 for harsh ambient conditions

The new compact high torque stepper motors of the AD/AS and APxx series in protection classes IP54 and IP65 from Nanotec are only 15 mm longer than standard motors and can easily replace them, even where installation space is restricted. The new compact high torque stepper motors of the AD/AS and APxx series in protection classes IP54 and IP65 from Nanotec are only 15 mm longer than standard motors and can easily replace them, even where installation space is restricted.

more...


Ultra compact ClosedLoop stepper motor positioning control – SMCI47-2

All users who are looking for a favorably priced and compact microstep final output stage as well as a flexible and easy to operate positioning control will now find these requirements combined in an extremely compact housing (105 x 83 x 25 mm).

more...


Miniature linear actuator from Ø 8 mm and a resolution of 10 µm

Many drive applications in the tightest of spaces often require individual solutions that could be only be realized so far with a variety of single components. Precise linear movements can now be implemented extremely simply and economically with the new miniature linear actuators of the LSP series from Nanotec. Because of its small dimensions of only 8 mm, it can easily be integrated in very restricted space conditions and consequently often replaces elaborate lever mechanisms.

more...


ClosedLoop stepper motor positioning control in the smallest space

All users who are looking for a favorably priced and compact microstep final output stage as well as a flexible and easy to operate positioning control will find these requirements now combined in an extremely compact housing (90 x 60 x 22 mm).

more...

Contact information

Nanotec Electronic GmbH & Co. KG

Kapellenstraße 6
D-85622 Feldkirchen b. München
Tel. ++49 89 900 686-0
Fax ++49 89 900 686-50

Your Cart
?
de en fr tr cn