Contact

Contact

Click on the World Mapto search for a Nanotec sales partner in your region.


Headquarters


D-A-CH.jpg

Germany/Austria/Switzerland

Nanotec Electronic GmbH & Co. KG
Kapellenstraße 11
D-85622 Feldkirchen b. München
Tel. +49 89 900 686-0
Fax +49 89 900 686-50
info@nanotec.de
www.nanotec.de


Subsidiaries


flagge_china_001.gif

China

We deliver small quantities and prototypes directly from Germany.
Larger quantities and series production demand are delivered directly from China.

Nanotec Electronics (ChangZhou) Co., Ltd.
Building 1,18 QingJiang Road,New District
ChangZhou City,JiangSu Province, P.R. China 213022
Tel: +86 519 83021177
Fax: +86 519 83021117
anna@cn.nanotec.com
www.nanotec.com


USA

Nanotec Electronic, U.S., Inc.
98 Sheridan Avenue
Medford, MA 02155 U.S.
Tel: +1 781 219 3343
info@us.nanotec.com
www.nanotec.com


Distributors


flagge_belgien_001.gif.gif

Belgium

BOHEZ concept & support BVBA
mechatronics - components - solutions - project management
Klinkkouterstraat 52
9040 Sint-Amandsberg
BELGIUM
Tel: +32(0) 9 344 89 98
Fax: +32 (0) 9 344 54 90
info@bohez.com
www.bohez.com


China

North China (Beijing, Tianjin, Chongqing, Heilongjiang, Jilin, Liaoning, Hebei, Shanxi, Shaanxi, Gansu, Qinghai, Sichuan, Shandong, Henan):

Starnberg(Beijing) Electronics Co.Ltd.
Run-Feng-De-Shang A, 505#
Anli Road,Chaoyang
Beijing, Zip 100101.
CHINA
Phone: 0086 - 400-6982680
Fax: 0086 - 010-623633858
sales@starnberg-e.cn
www.starnberg-e.cn


South China (Hong Kong, Macao, GuangDong, GuangXi, HaiNan):

On Gear E & M Products Ltd.
Rm 506-509, 5F, CCt Telecom Bldc.,
11 Wo Shing Street
Fo Tan, Hong Kong
CHINA
Phone: 00853 - 2690 3320
Fax: 00853 - 2690 2326
emp@ongear.com.hk
www.ongear.hk


Flagge_GB.gif

England / Ireland

Alldrives & Controls Ltd.
Epsom 2 Keys Business Village
Keys Park Road
Cannock
Staffs
WS12 2HA
GREAT BRITAIN
Tel. +44(0)1543 27 18 99
Fax: +44(0)1543 27 18 99
alan@alldrivesandcontrols.co.uk
www.alldrivesandcontrols.co.uk

Delta Line UK Ltd.
Floor 5 Amphenol Complex, Thanet Way
Whitstable,
Kent, CT5 3WF <
GREAT BRITAIN
Tel. +44 870 458 6901
Fax:+44 870 458 6902
infouk@delta-line.co.uk
www.delta-line.co.uk


France.jpg

France

Transtechnik
17 rue of the grandes Varennes
21121 AHUY
FRANCE
Tel. +33 (0)3 80 55 00 00
Fax: +33 (0)3 80 53 93 63
infos@transtechnik.fr
www.transtechnik.fr


Israel.jpg

Israel

SUZIN TRANSMISSION SYSTEM LTD.
Motion control & transmission technology
Address: Hapeles 4 st., Bldg 11.
POB 10316
Haifa Bay 26111
ISRAEL
Tel: 972-4-8724148, 8725708
Fax: 972-4-8414284
info@suzin.co.il
www.suzin.co.il


Italy

DELTA LINE
Via Ludovico il Moro 4/B
Palazzo Pitagora - MI3 City
I-20080 Basiglio (MI)
ITALY
Tel. +39 02 92 27 64 00
Fax: +39 02 92 27 64 09
info@delta-line.it
www.delta-line.it


Croatia/Slovenia

DAMCO
Prekratova 50
10 000 Zagreb
CROATIA
Tel: +385/1/6523 210
Fax: +385/1/6551 975
info@damco.hr
www.damco.hr


NL.jpg

Netherlands

Motion Control Systems BV
Touwslagerij 19
4762 AT Zevenbergen
NETHERLANDS
Tel: +31(0)168-325077
Fax: +31(0)168-328134
info@motion.nl
www.motion.nl


Flagg_Poland.gif

Poland

P.P.H. WObit E.K.J. Ober S.C.
61-474 Poznan, ul. Gruszkowa 4
NIP 783 166 14 75
POLAND
Tel: +48 61 8350 800
Fax: +48 61 8350 704
wobit@wobit.com.pl
www.wobit.com.pl


Portugal_spain.jpg

Portugal

BIBUS Portugal, Lda
Rua 5 de Outubro, 5026
4465-079 S. Mamede de Infesta
PORTUGAL
Tel: +351 229 065 050
Fax: +351 229 065 053
info@bibus.pt
www.bibus.pt


Sweden.jpg

Sweden

SOLECTRO AB
Tenngatan 6-8
23435 Lomma
SWEDEN
Tel: +46 40-536600
Fax: +46 40-536610
solectro@solectro.se
www.solectro.se


Flagge Nordländer

Sweden/Denmark/Norway

DELTA LINE UK Ltd. Nordic Office
Box 7271
103 89 Stockholm
SWEDEN
Tel: +46 (0) 8 55 1162 24
Fax: +46 (0) 8 55 11 62 27
infouk@delta-line.co.uk
www.delta-line.co.uk


Slovenia Flag

Slovenia

Hypex d.o.o.
Alpska cesta 43
4248Lesce
Slovenija
Tel: +386 (0)59 079 334
Fax: +386 (0)4 531 87 40
info@hypex.si
www.hypex.si


tuerkei.jpg

Turkey

HIDRO-TEK
İkitelli Org.San.Böl. Eskoop San.Sit.
C4 Blok No:160
İkitelli/ İstanbul/Türkiye
TÜRKEI
Phone: +90 212 6719162-63
baris@hidro-tek.com.tr
www.hidro-tek.com.tr


USA

CALIFORNIA: MOTION DESIGNS
2005 De La Cruz Blvd, Suite 230
San José, CA 95050
USA
Tel: +1 805.504.6177
Skype: jan_bosteels
jbosteels@motion-designs.com
www.motion-designs.com

OHIO: MotionUSA
1205 Chesapeake Ave
Columbus, Ohio 43212
USA
Tel: +1 614.487.1417
sales@motionusa.com
www.motionusa.com


Other regions


Asien.PNG

Region: ASIA

We deliver small quantities and prototypes directly from Germany.
Larger quantities and series production demand are delivered directly from our factory in China.

Nanotec Electronics (ChangZhou) Co., Ltd.
Building 1,18 QingJiang Road,New District
ChangZhou City,JiangSu Province, P.R. China 213022
anna@cn.nanotec.com
www.nanotec.com


Osteuropa_Russland.PNG

Region: EASTERN EUROPE/RUSSIA

We deliver small quantities and prototypes directly from Germany.
Larger quantities and series production demand are delivered directly from our factory in China.

Nanotec Electronics (ChangZhou) Co., Ltd.
Building 1,18 QingJiang Road,New District
ChangZhou City,JiangSu Province, P.R. China 213022
anna@cn.nanotec.com
www.nanotec.com

Contact information

Nanotec Electronic GmbH & Co. KG

Kapellenstraße 6
D-85622 Feldkirchen b. München
Tel. ++49 89 900 686-0
Fax ++49 89 900 686-50

Downloads

china_flagge.png

Your Cart
?
de en fr tr cn