Labeling and markings

Labeling and markings

Cable and connector production >> Labeling and markings


Labeling

Connector marking is used to advantage where a greater number of stepper motors or BLDC motors are supplied by only one printed circuit board to enable faultless as well as simple and fast wiring...
Cable markings or connector labels are also advisable even when the motors are deployed at barely visible locations and the service personnel have to quickly identify a unique motor allocation. The oil and chemical resistant cable markings can be affixed in the most varied colors and sizes at the specified location.



Marking

In addition to the usual permanent markings, Nanotec offers different motor markings or labels that ensure unique product traceability.
Certain motor sizes and special customer-specific versions with add-on superstructural parts often also require special packagings. These are agreed with the customer in terms of drop safety, design, bulk packaging, the customer item number, the relevant placement and type size as well as the mode of shipment: hauliers, UPS, DHL etc.



2D code

As well as the customer-specific part number, the serial number, the batch and charge number as well as a barcode or, better, the 2D code, can also be affixed on the motor.


Contact information

Nanotec Electronic GmbH & Co. KG

Kapellenstraße 6
D-85622 Feldkirchen b. München
Tel. ++49 89 900 686-0
Fax ++49 89 900 686-50

Your Cart
?
de en fr tr cn