Cross hole

Cross hole

Shaft machining >> Cross hole


Cross holes

In association with transmission elements such as straight cogged belt pulleys etc., cross holes enable the simple fixing of clamping pins to fulfill higher directional and load change requirements.

Some users also use the cross hole to capture light lever forces and to drive flaps etc., to scan reference sensors, and much more.

This machining is possible in all motors of the ST and DB series, but only from an order quantity of 100 pieces in the SP series.
Minimum 3 mm distance from the flange!

Quantity Price per piece
Price per unit 18.90€
Setup costs 69.00€

From 100 pieces, considerably more favorable prices barely above the price of the series-wound motor are possible due to series production.



Application cross hole

The motors are also available with coated grub screws, cylindrical pins, dowels, tapered pins, spring pins with straight or corrugated slot, high-precision, reduced with female thread or tapped hole universal, stainless steel, tempered, stepped and insulating, increased tolerances.

The motors can also be delivered with cross hole already with keyed-on pinion or other transfer elements.


Contact information

Nanotec Electronic GmbH & Co. KG

Kapellenstraße 6
D-85622 Feldkirchen b. München
Tel. ++49 89 900 686-0
Fax ++49 89 900 686-50

Your Cart
?
de en fr tr cn