Metric thread

Metric thread

Shaft machining >> Metric thread


Metric thread

Not only is a thread useful for fixing rotating parts on the motor shaft, but creative constructors also use this low-priced and simple method for the realization of a linear positioning drive with low positioning speed.

In conjunction with longer motor shaft greater travels are also possible. This machining is possible in all motors of the ST series from an order quantity of 25 pieces.

Thread depends on the shaft diameter:

  • 4 mm shaft diameter: max. M 4
  • 5 mm shaft diameter: max. M 5
  • 6.35 mm shaft diameter: max. M 6
  • 9.525 and 10 mm shaft diameter: max. M 8
  • 14 mm shaft diameter: max. M 12
  • In addition to fine-pitch screw threads, trapezoidal screw threads T6x1, T6x2 and T5x5 are also possible on request

Quantity Price per piece
Price per unit 28.90€
Setup costs 69.00€

From 250 pieces, considerably more favorable prices barely above the price of the series-wound motor are possible due to series production.


Contact information

Nanotec Electronic GmbH & Co. KG

Kapellenstraße 6
D-85622 Feldkirchen b. München
Tel. ++49 89 900 686-0
Fax ++49 89 900 686-50

Your Cart
?
de en fr tr cn