Cable and connector production

Adapted, ready-to-assemble drive solutions allow our customers fast, economic and reliable installation. Our drive components can, therefore, be delivered without further machining with test protocols, label, packaging etc. (Just-in-time, also per Kanban system) directly in the production line.
In the area of electrical customization, the flexible and extensive cable assembly service (for small and large series from the simple cable with crimp connector up to multi-wire electrical cable with multiconnectors) offers rapid motor installation. Select the best from the examples shown or send us a small sketch of your required assembly or simply call us.
Different connectors
The large selection of standard crimping tools enables our customers fast, flexible, reliable and cost effective connector or cable end sleeve production even in small quantities...
Different lead versions
Shorter leads // Longer leads // Other lead cross sections // Other lead colors ...
Bundled leads
Spec. lead bundling, which frequently also integrates the ground conductor of the motor via tie wraps, facilitate the wiring, the cable routing in wiring harnesses and cable ducts as well as safe and easy mounting...
Protective hose and shielding hose
In addition to the normal UL approved protective hose that is often fitted with additional cable ties, UL heat shrink sleeving of different diameters is largely used in order to ensure better mechanical protection of the lines in the devices and machines...
Additional EMC measures
In addition to the cable shielding mentioned in the previous entry, components such as motor or electronics should also be appropriately grounded. Nanotec offers extensive ready-made cables with matching cable lugs in different sizes for this purpose.
Labeling and markings
Connector marking is used to advantage where a greater number of stepper motors or BLDC motors are supplied by only one printed circuit board to enable faultless as well as simple and fast wiring...
Other lead exit
Where space conditions are greatly restricted, inaccessible or with laborious or complicated external line connections or even with certain design standards, some applications do not permit a standard 90° line output ...
Integrated connector
Where there are several motors in one device, the integrated connector version of stepper motors ST4118.. , ST5918…and ST6018.. (for exact connector type, see datasheet of the respective stepper motor) brings advantages with regard to different cable lengths ...
Sealed bushings
The stepper motor and BLDC motor with variously sealed bushing contribute to improved mechanical protection as is often required for a machine-conform version...
Special motor winding
In the case of continuous applications and applications operated with fixed speeds such as agitators, conveyor belt, pumps and similar, for example, a drive solution that is as energy efficient as possible should be selected to keep the power losses...
