D-Cut/Flat-sided shaft

D-Cut/Flat-sided shaft

Shaft machining >> D-Cut/Flat-sided shaft


D-Cut/Flat-sided shaft

The flat-sided shaft offers higher rotation prevention compared to the round shaft, especially when the system is subject to increased requirements through a change in load and direction.

This machining is possible in all motors of the ST, IP, PD and DB series

Minimum 3 mm distance from the flange

Possible from 1 piece

Quantity Price per piece
Price per unit 4.90€
Setup costs 69.00€

From 100 pieces, considerably more favorable prices barely above the price of the series-wound motor are possible due to series production.



D-Cut/More options

In addition to the standard D-Cut, flat surfaces for adjustment screws, undercut for the fixing of dowel pins, threaded blind hole with different thread sizes etc. can also be manufactured to your drawing data. As well as the D-Cut flattening, other flattening types such as 90° flattening, triangular flattening etc. are possible.


Contact information

Nanotec Electronic GmbH & Co. KG

Kapellenstraße 6
D-85622 Feldkirchen b. München
Tel. ++49 89 900 686-0
Fax ++49 89 900 686-50

Your Cart
?
de en fr tr cn