ASB42 brushless EC servomotor in protection class IP - 150 W, 6000 rpm
The 3 Phase BLDC motor ASB42 in protection class IP 65 is an ideal choice for applications where a high level of smooth running and a long service life are required. It has a housing sealed against humidity and dust and an M16 and M12 connector for power and rotary encoder.
Depending on the model variant, torques of 0.05 to 0.25 Nm and speeds of 4000 to 14,000 rpm are possible. As with all BLDC motors from Nanotec, the ASB42 also has a high level of efficiency and a strong acceleration capacity.
The entire ASB product range includes magnetic encoders to ensure precise positioning, even in challenging industrial environments.
|
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Nominal power |
Nominal voltage |
Nominal current |
Peak current |
Nominal torque |
Peak torque |
Nominal speed |
Weight | Length "A" |
||
| W | V | A | A | U/min | |||||||
| ASB42C048060-ENM | 150 | 48 | 4,63 | 13,89 | 25 | 75 | 6000 | 0,75 | 119 | ||
