Motor-Assistent

Please enter the criteria for the motor you are seeking.
Minimal torque should be calculated with 25% safety addition. The second torque value defines how much "overdimension" you want to accept at this point (max. twice the minimal torque value).

Torque bis  Nm
Number of revolutions U/min

Search options

Flange size to  mm

auch Motoren mit Getriebe anzeigen  

Getriebeuntersetzung 1: bis 1:
 
P = Md (Nm) * n (U/min)/ 9,55

Contact information

Nanotec Electronic GmbH & Co. KG

Kapellenstraße 6
D-85622 Feldkirchen b. München
Tel. ++49 89 900 686-0
Fax ++49 89 900 686-50

Your Cart
?
de en fr tr cn