Press information
Tiny (6 mm diameter) and ultraflat (8 mm) stepper motors
A lack of space and costs are often significant criteria in whether a project can be successfully implemented on the market. With the new stepper motors of the SP series, Nanotec now supports all constructors with especially small or flat permanent magnet stepper motors. Whereas the ultraflat (8 mm) SP stepper motors reach a torque of 7 Ncm, micromotors with a diameter of 6 mm have a power range of 0.03 Ncm.
Low-cost linear actuating drives with a diameter of 15 - 42 mm
The new linear actuating drives of the LSP series from Nanotec now make it possible to realize extremely easy, fast and economic precise linear movements. The positioning drives are based on a permanent magnet stepper motor with a metric thread on the motor shaft so that any rotation of the motor shaft with a matching nut is translated into a linear motion.
Low-cost servomotors
The new brushless 3-phase DC servomotors of the DB series provide an economic solution for highly dynamic applications that require very quiet running and a long service life. A large selection of different winding versions and flange sizes enables the selection of an ideal motor depending on the demands of the dynamic behavior and the power of the motor.
Complete positioning unit starts up in 60 minutes (long version/specialist article)
For the first time, PDx-I (Plug & Drive) motors make it possible to configure the relevant motor to your requirements Finally, a drive unit with such a compact form that planners, developers and constructors can use it to create speed and positioning tasks easily and quickly.
Positioning unit ready for use in 60 minutes
The new PD4-I from Nanotec expands the series of "Plug & Drive" motors with integrated final output stage by a network-capable (RS485) motor with full-value speed and positioning control.
Miniature stepper motor with a size of 20 mm and a step angle of 1.8°
Nanotec continues the miniaturization of its drive solutions with the new stepper motors that have a flange size of just 20 mm and a full step angle of 1.8°. Depending on their length, the high torque motors of the ST2018 series reach holding torques from 1.5 to 4 Ncm.
Miniature high torque stepper motor with a size of 28 mm
With respect to other motors of comparable size, the new stepper motors from Nanotec provide an output torque up to 20 % higher and allow speeds of more than 6000 rpm.
Stepper motor with plug&socket connection in protection classes IP 54 and IP56
Nanotec now supports customers who have to employ stepper motors under the harshest of ambient conditions with the model series AS (in IP56) and AD (in IP54).
Combined positioning control and final output stage for stepper motors
All users who are looking for a favorably priced microstep power amplifier as well as a flexible and easy-to-operate positioning control will find these requirements combined in an extremely compact housing.
Plug & Drive® motor with integrated final output stage and a size of 42 mm
Since 1992 Nanotec has provided stepper motors with integrated final output stage in the sizes 56 mm with 1.8 Nm and 86 mm with a holding torque of 4 Nm. Now designers can also employ this extremely compact and flexible drive solution with a holding torque up to 0.5 Nm in a size of 42 mm.
This IMT-902 microstep IC drives two stepper motors up to 1.5 A/40 V
The new 36-pole IMT-902 SMD chip from Nanotec offers an extremely cost and space saving drive solution to all users who have to control two or more stepper motors with one device.